Inicio Amplificadores Amplificadores operacionales (op amps) Amplificadores operacionales de precisión (Vos <1 mV)

OPA3S328

ACTIVO

Detalles del producto

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Vos (offset voltage at 25°C) (max) (mV) 0.06 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 10 GBW (typ) (MHz) 40 Features Shutdown, Small Size, Zero Crossover Slew rate (typ) (V/µs) 30 Rail-to-rail In, Out Iq per channel (typ) (mA) 3.8 Vn at 1 kHz (typ) (nV√Hz) 9.8 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.063 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005 THD + N at 1 kHz (typ) (%) 0.00017
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.2 Vos (offset voltage at 25°C) (max) (mV) 0.06 Offset drift (typ) (µV/°C) 0.15 Input bias current (max) (pA) 10 GBW (typ) (MHz) 40 Features Shutdown, Small Size, Zero Crossover Slew rate (typ) (V/µs) 30 Rail-to-rail In, Out Iq per channel (typ) (mA) 3.8 Vn at 1 kHz (typ) (nV√Hz) 9.8 CMRR (typ) (dB) 120 Rating Catalog Operating temperature range (°C) -40 to 125 Iout (typ) (A) 0.063 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.1 Input common mode headroom (to positive supply) (typ) (V) 0.1 Output swing headroom (to negative supply) (typ) (V) 0.005 Output swing headroom (to positive supply) (typ) (V) -0.005 THD + N at 1 kHz (typ) (%) 0.00017
VQFN (RGR) 20 12.25 mm² (3.5 mm × 3.5 mm) DSBGA (YBJ) 24 4 mm² (2 mm × 2 mm)
  • Precision operational amplifier with integrated switches for transimpedance applications
  • Wide bandwidth: 40 MHz
  • Low offset voltage: 60 µV (max)
  • Very low offset drift: 1 µV/°C (max)
  • Low input bias current: 0.2 pA
  • Rail-to-rail input and output
  • Zero-crossover input stage
  • Low voltage noise: 6.1 nV/√Hz at 10 kHz
  • Low current noise: 0.125 pA/√Hz at 10 kHz
  • Low leakage switches: 10 pA
  • Slew rate: 30 V/µs
  • Quiescent current: 3.8 mA per channel
  • Current in shutdown mode: 30 µA
  • Output impedance in shutdown mode: 100 GΩ
  • Single-supply voltage range: 2.2 V to 5.5 V
  • Unity-gain stable
  • Small packages:
    • 20-lead, 3.5-mm x 3.5-mm VQFN
    • 2.0-mm x 2.0-mm DSBGA
  • Precision operational amplifier with integrated switches for transimpedance applications
  • Wide bandwidth: 40 MHz
  • Low offset voltage: 60 µV (max)
  • Very low offset drift: 1 µV/°C (max)
  • Low input bias current: 0.2 pA
  • Rail-to-rail input and output
  • Zero-crossover input stage
  • Low voltage noise: 6.1 nV/√Hz at 10 kHz
  • Low current noise: 0.125 pA/√Hz at 10 kHz
  • Low leakage switches: 10 pA
  • Slew rate: 30 V/µs
  • Quiescent current: 3.8 mA per channel
  • Current in shutdown mode: 30 µA
  • Output impedance in shutdown mode: 100 GΩ
  • Single-supply voltage range: 2.2 V to 5.5 V
  • Unity-gain stable
  • Small packages:
    • 20-lead, 3.5-mm x 3.5-mm VQFN
    • 2.0-mm x 2.0-mm DSBGA

The OPA3S328 is a precision, low-voltage, CMOS operational amplifier (op amp) with integrated switches that are optimized for flexible transimpedance applications. Low input bias current and low input capacitance allows for high-frequency transimpedance gains at low photocurrent operation (< 1 nA). The integrated switches, low offset, and rail-to-rail output performance of the OPA3S328 enable high accuracy across multiple decades of current values. Small packages, along with integrated switches, allow for selectable transimpedance gains and help reduce size for space-constrained applications.

The OPA3S328 features zero-crossover input technology, giving the flexibility for the input common-mode range to span the full supply range without offset deviations. The device provides enable-disable capability to allow for portable, handheld applications in test and measurement. When disabled, the OPA3S328 output impedance is typically 100 GΩ, allowing for wired-OR applications using multiple transimpedance channels.

The OPA3S328 is a precision, low-voltage, CMOS operational amplifier (op amp) with integrated switches that are optimized for flexible transimpedance applications. Low input bias current and low input capacitance allows for high-frequency transimpedance gains at low photocurrent operation (< 1 nA). The integrated switches, low offset, and rail-to-rail output performance of the OPA3S328 enable high accuracy across multiple decades of current values. Small packages, along with integrated switches, allow for selectable transimpedance gains and help reduce size for space-constrained applications.

The OPA3S328 features zero-crossover input technology, giving the flexibility for the input common-mode range to span the full supply range without offset deviations. The device provides enable-disable capability to allow for portable, handheld applications in test and measurement. When disabled, the OPA3S328 output impedance is typically 100 GΩ, allowing for wired-OR applications using multiple transimpedance channels.

Descargar Ver vídeo con transcripción Video

Productos similares que pueden interesarle

open-in-new Comparar alternativas
Funcionalidad similar a la del dispositivo comparado
LOG200 ACTIVO Amplificador logarítmico de precisión y alta velocidad con corrección de corriente de oscuridad y Logarithmic amplifier with integrated photodiode bias current

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 6
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos OPA3S328 40-MHz, Dual, Precision, Low-Noise, Low-Input-Bias-Current CMOS Operational Amplifier With Integrated Switches datasheet (Rev. D) PDF | HTML 15/12/2023
Nota sobre la aplicación Amplifier Input Common-Mode and Output-Swing Limitations PDF | HTML 14/01/2022
Artículo técnico How can I achieve accurate gain error and drift with a switched-gain transimpedanc PDF | HTML 14/10/2021
Nota sobre la aplicación Build a Programmable Gain Transimpedance Amplifiers Using the OPA3S328 PDF | HTML 12/05/2021
Libro electrónico An Engineer’s Guide to Designing with Precision Amplifiers 29/04/2021
Certificado OPA3S328EVM EU RoHS Declaration of Conformity (DoC) 19/11/2020

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

OPA3S328EVM — Módulo de evaluación OPA3S328 para amplificadores operacionales de bajo ruido de alta velocidad (40 

 El módulo de evaluación (EVM) OPA3S328 está diseñado para proporcionar acceso a las funciones y medir el rendimiento del OPA3S328. El TOPA3S328 es un amplificador operacional de semiconductores complementarios de óxido metálico (CMOS) de precisión y baja tensión con conmutadores integrados (...)

Guía del usuario: PDF | HTML
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Modelo de simulación

Discrete Impedance Spectroscopy TINA-TI Reference Design (Single-Ended)

SBOMBM1 (1083 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

OPA3S328 PSPICE Model (Rev. B)

SBOMBI7B.ZIP (42 KB) - Modelo PSpice
Productos y hardware compatibles
Modelo de simulación

OPA3S328 SPICE Model (Generic)

SBOMCK3.ZIP (7 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Modelo de simulación

OPA3S328 TINA-TI Reference Design (Rev. A)

SBOMBI8A (688 KB) - Diseño de referencia TINA-TI
Productos y hardware compatibles
Modelo de simulación

OPA3S328 TINA-TI Spice Model (Rev. A)

SBOMBI6A.ZIP (15 KB) - Modelo TINA-TI Spice
Productos y hardware compatibles
Herramienta de cálculo

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

La calculadora del ingeniero analógico está diseñada para acelerar muchos de los cálculos repetitivos que los ingenieros de diseño de circuitos analógicos utilizan de forma habitual. Esta herramienta para PC proporciona una interfaz gráfica con una lista de varios cálculos comunes que van desde el (...)

Productos y hardware compatibles
Herramienta de cálculo

OPAMP-NOISECALC — Noise Calculator

This folder contains three tools to help in understandning and managing noise in cicuits. The included tools are:

  • A noise generator tool - This is a Lab View 4-Run Time executable that generates Gaussian white noise, uniform white noise, 1/f noise, short noise, and 60Hz line noise. Temporal data, (...)
Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VQFN (RGR) 20 Ultra Librarian
DSBGA (YBJ) 24 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos