TLV3222-Q1

ACTIVO

Detalles del producto

No hay parámetros disponibles para este producto.
VSSOP (DGK) 8 14.7 mm² (3 mm × 4.9 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Propagation delay: 40ns
  • Low supply current: 40µA per channel
  • Input offset voltage: ±1mV maximum
  • Internal hysteresis: 1.8mV
  • Input voltage range extends 200mV beyond rails
  • Power-on Reset (POR) for known start-up
  • Push-pull output option (TLV321x-Q1)
  • Open-drain output option (TLV322x-Q1)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
  • Propagation delay: 40ns
  • Low supply current: 40µA per channel
  • Input offset voltage: ±1mV maximum
  • Internal hysteresis: 1.8mV
  • Input voltage range extends 200mV beyond rails
  • Power-on Reset (POR) for known start-up
  • Push-pull output option (TLV321x-Q1)
  • Open-drain output option (TLV322x-Q1)

The TLV321x-Q1 and TLV322x-Q1 are a family of 5V single, dual and quad channel high-speed comparators with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 40ns and a full supply voltage range of 1.8V to 5.5V with a quiescent supply current of only 40µA per channel.

These features, along with fast response time, rail-to-rail inputs, low offset voltage and large output drive current make the family well suited for current sensing, zero-cross detection, and a variety of other applications where speed is critical.

The family also includes a Power-on Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached to prevent output transients during system power-up and power-down.

The TLV321x-Q1 have a push-pull output stage capable of sinking and sourcing large currents for symmetrical rise and fall times and quickly driving capacitive loads such as MOSFET gates.

The TLV322x-Q1 have an open-drain output that can be pulled-up below or beyond the supply voltage. These devices are designed for low voltage logic translators or combined ORed logic lines.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

The TLV321x-Q1 and TLV322x-Q1 are a family of 5V single, dual and quad channel high-speed comparators with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 40ns and a full supply voltage range of 1.8V to 5.5V with a quiescent supply current of only 40µA per channel.

These features, along with fast response time, rail-to-rail inputs, low offset voltage and large output drive current make the family well suited for current sensing, zero-cross detection, and a variety of other applications where speed is critical.

The family also includes a Power-on Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached to prevent output transients during system power-up and power-down.

The TLV321x-Q1 have a push-pull output stage capable of sinking and sourcing large currents for symmetrical rise and fall times and quickly driving capacitive loads such as MOSFET gates.

The TLV322x-Q1 have an open-drain output that can be pulled-up below or beyond the supply voltage. These devices are designed for low voltage logic translators or combined ORed logic lines.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

No hay detalles disponibles para este producto.
Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos TLV321x-Q1 and TLV322x-Q1 Automotive 40ns High-Speed Comparators with Rail-to-Rail Input datasheet (Rev. C) PDF | HTML 28/09/2026

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

AMP-PDK-EVM — Módulo de evaluación del kit de desarrollo del rendimiento del amplificador

El kit de desarrollo del rendimiento (PDK) del amplificador es un kit de módulo de evaluación (EVM) para probar los parámetros comunes del amplificador operacional y es compatible con la mayoría de los amplificadores operacionales y comparadores. El kit de EVM ofrece una placa principal con varias (...)

Guía del usuario: PDF | HTML
Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VSSOP (DGK) 8 Ultra Librarian

Pedidos y calidad

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos