Inicio Administración de potencia Reguladores lineales y de baja salida (LDO)

TPS7N41-Q1

ACTIVO

Detalles del producto

Rating Automotive Vin (max) (V) 6 Vin (min) (V) 1.9 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 0.8 Noise (µVrms) 8 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.03 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 53.8 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) 6 Vin (min) (V) 1.9 Iout (max) (A) 1 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 0.8 Noise (µVrms) 8 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.03 Features Enable, Wettable flanks package Thermal resistance θJA (°C/W) 53.8 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
VSON (DRB) 8 9 mm² (3 mm × 3 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
    • Junction temperature: –40°C to +150°C
  • Adjustable Output Voltage: 0.8V to 5.5V
  • Input Voltage Range: 1.9V to 6.0V
  • High PSRR:
    • 75dB at 1kHz
    • 50dB at 100kHz
    • 50dB at 1MHz
  • Low Noise: 8µVRMS, no NR capacitor needed

  • Low Dropout Voltage: 250mV at 1A
  • 2% Accuracy over Load, Line, Temperature
  • Stable with 4.7µF output capacitor
  • Excellent Load and Line Transient Response
  • Over-Current and Over-Temperature Protection
  • Packages:
    • 3mm × 3mm Wettable Flanks SON-8
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C
    • Junction temperature: –40°C to +150°C
  • Adjustable Output Voltage: 0.8V to 5.5V
  • Input Voltage Range: 1.9V to 6.0V
  • High PSRR:
    • 75dB at 1kHz
    • 50dB at 100kHz
    • 50dB at 1MHz
  • Low Noise: 8µVRMS, no NR capacitor needed

  • Low Dropout Voltage: 250mV at 1A
  • 2% Accuracy over Load, Line, Temperature
  • Stable with 4.7µF output capacitor
  • Excellent Load and Line Transient Response
  • Over-Current and Over-Temperature Protection
  • Packages:
    • 3mm × 3mm Wettable Flanks SON-8

The TPS7N41Q1 low-dropout linear regulator (LDO) offers very good noise and power-supply rejection ratio (PSRR) performance. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve excellent noise, transient response, and PSRR performance.

The TPS7N41Q1 is stable with an output capacitor of 4.7µF. A precision voltage reference and feedback loop help the LDO to achieve an accuracy of ±2% over all load, line, process, and temperature variations.

The LDO is specified over the operating junction temperature range from −40°C to +150°C. The device is available in a 3mm × 3mm SON-8 package with wettable flanks.

The TPS7N41Q1 low-dropout linear regulator (LDO) offers very good noise and power-supply rejection ratio (PSRR) performance. This LDO uses an advanced BiCMOS process and a PMOSFET pass device to achieve excellent noise, transient response, and PSRR performance.

The TPS7N41Q1 is stable with an output capacitor of 4.7µF. A precision voltage reference and feedback loop help the LDO to achieve an accuracy of ±2% over all load, line, process, and temperature variations.

The LDO is specified over the operating junction temperature range from −40°C to +150°C. The device is available in a 3mm × 3mm SON-8 package with wettable flanks.

Descargar Ver vídeo con transcripción Video

Documentación técnica

No se encontraron resultados. Borre su búsqueda y vuelva a intentarlo.
Ver todo 1
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* Hoja de datos TPS7N41Q1 Low-Noise, High-PSRR 1A LDO datasheet PDF | HTML 13/03/2026

Diseño y desarrollo

Para conocer los términos adicionales o los recursos necesarios, haga clic en cualquier título de abajo para ver la página de detalles cuando esté disponible.

Placa de evaluación

MULTIPKGLDOEVM-823 — Módulo de evaluación del regulador lineal de tensión LDO universal para los encapsulados DBV, DRB, D

El módulo de evaluación (EVM) MULTIPKGLDOEVM-823 le ayuda a evaluar el funcionamiento y el rendimiento de varios encapsulados comunes de reguladores lineales para su posible uso en aplicaciones de circuitos. Esta configuración de módulo de evaluación (EVM) en particular tiene el espacio para (...)

Guía del usuario: PDF
Productos y hardware compatibles
En inventario
Límite:
??asset.out-of-stock-ti_es_MX??
No disponible
Modelo de simulación

TPS7N41-Q1 PSpice Transient Model

SBVMA11.ZIP (26 KB) - Modelo PSpice
Productos y hardware compatibles
Diseño de referencia

TIPA-050061 — Diseño de referencia de la fuente de alimentación discreta C2000™

Este diseño de referencia de potencia discreta se debe usar como guía en el árbol de alimentación C2000™ para aplicaciones automotrices.

Productos y hardware compatibles
Encapsulado Pines Símbolos CAD, huellas y modelos 3D
VSON (DRB) 8 Ultra Librarian

Pedidos y calidad

Los productos recomendados pueden tener parámetros, módulos de evaluación o diseños de referencia relacionados con este producto de TI.

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre calidad, encapsulados o pedido de productos de TI, consulte el servicio de asistencia de TI. ​​​​​​​​​​​​​​

Videos