パッケージ情報
パッケージ | ピン数 DSBGA (YFQ) | 18 |
動作温度範囲 (℃) -30 to 85 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
LM2755 の特徴
- 90% Peak Efficiency
- Total solution size < 13mm2
- No Inductor Required: Only 4 Inexpensive Ceramic Caps
- 3 Independently Controlled Constant Current Outputs
- Programmable Trapezoidal Dimming Waveform on Each Output
- Programmable Timing Control Via Internal Registers and External Clock Synchronization Input
- 32 Exponential Dimming Steps with 800:1 Dimming Ratio
- Programmable Brightness Control via I2C-Compatible Interface
- Hardware Enable Pin
- Wide Input Voltage Range: 2.7V to 5.5V
- Tiny 18-bump Thin DSBGA : 1.8mm x 1.6mm x 0.6mm
All trademarks are the property of their respective owners.
LM2755 に関する概要
The LM2755 is a charge-pump-based, constant current LED driver capable of driving 3 LEDs with a total output current up to 90mA. The diode current waveforms of each LED can be trapezoidal with timing and level parameters (rise time, fall time, high level, low level, delay, high time, low time) programmed via an I2C-compatible interface. The 32 brightness levels found on the LM2755 are exponentially spaced (as opposed to linearly spaced) to better match the response of the human eye to changing brightness levels.
The device requires only four small and low-cost ceramic capacitors. The LM2755 provides excellent efficiency without the use of an inductor by operating the charge pump in a gain of 3/2 or in a gain of 1. Maximum efficiency is achieved over the input voltage range by actively selecting the proper gain based on the LED forward voltage requirements.
The pre-regulation scheme used by the LM2755 is optimized to ensure low conducted noise on the input. An internal soft-start circuitry eliminates high inrush current at start-up. The LM2755 consumes 3µA (typ.) of supply current in shut-down.
The LM2755 is available in Texas Instruments' tiny 18-bump thin DSBGA package.