パッケージ情報
パッケージ | ピン数 TO-PMOD (NDY) | 11 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 32 | TUBE |
LMZ13608 に関する概要
The LMZ13608 SIMPLE SWITCHER© power module is an easy-to-use step-down DC-DC solution capable of driving up to 8A load. The LMZ13608 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.
The LMZ13608 can accept an input voltage rail between 6V and 36V and deliver an adjustable and highly accurate output voltage as low as 0.8V. The LMZ13608 only requires two external resistors and three external capacitors to complete the power solution. The LMZ13608 is a reliable and robust design with the following protection features: thermal shutdown, input under-voltage lockout, output over-voltage protection, short-circuit protection, output current limit, and allows startup into a pre-biased output.
Electrical Specifications
Key Features