パッケージ情報
パッケージ | ピン数 TO-263 (NDQ) | 5 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 1,000 | LARGE T&R |
LP38502-ADJ の特徴
LP38502-ADJ に関する概要
National's FlexCap LDO's feature unique compensation that allows the use of any type of output capacitor with no limits on minimum or maximum ESR. The LP38500/2 series of low-dropout linear regulators operates from a +2.7V to +5.5V input supply. These ultra low dropout linear regulators respond very quickly to step changes in load, which makes them suitable for low voltage microprocessor applications. Developed on a CMOS process, (utilizing a PMOS pass transistor), the LP38500/2 has low quiescent current that changes little with load current.