パッケージ情報
パッケージ | ピン数 TO-263 (KTT) | 5 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 45 | TUBE |
LP38841 の特徴
- Ideal for conversion from 1.8V or 1.5V inputs
- Designed for use with low ESR ceramic capacitors
- 0.8V, 1.2V and 1.5V standard voltages available
- Ultra low dropout voltage (75mV @ 0.8A typ)
- 1.5% initial output accuracy
- Load regulation of 0.1%/A (typical)
- 30nA quiescent current in shutdown (typical)
- Low ground pin current at all loads
- Over temperature/over current protection
- Available in 5 lead TO220 and TO263 packages
- -40°C to +125°C junction temperature range
LP38841 に関する概要
The LP38841 is a high current, fast response regulator which can maintain output voltage regulation with minimum input to output voltage drop. Fabricated on a CMOS process, the device operates from two input voltages: Vbias provides voltage to drive the gate of the N-MOS power transistor, while Vin is the input voltage which supplies power to the load. The use of an external bias rail allows the part to operate from ultra low Vin voltages. Unlike bipolar regulators, the CMOS architecture consumes extremely low quiescent current at any output load current. The use of an N-MOS power transistor results in wide bandwidth, yet minimum external capacitance is required to maintain loop stability.
The fast transient response of these devices makes them suitable for use in powering DSP, Microcontroller Core voltages and Switch Mode Power Supply post regulators. The parts are available in TO-220 and TO-263 packages.
Dropout Voltage: 75 mV (typ) @ 0.8A load current.
Quiescent Current: 30 mA (typ) at full load.
Shutdown Current: 30 nA (typ) when S/D# pin is low.
Precision Output Voltage: 1.5% room temperature accuracy.