パッケージ情報
パッケージ | ピン数 Surface Mount Module (EUY) | 10 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 36 | TIW TRAY |
PTH12060L の特徴
- Up to 10-A Output Current
- 12-V Input Voltage
- Wide-Output Voltage Adjust
(1.2 V to 5.5 V/(0.8 V to 1.8 V) - Efficiencies up to 95%
- 225 W/in3 Power Density
- Output Voltage Sense
- Margin Up/Down Controls
- Undervoltage Lockout
- Auto-Track Sequencing
- Pre-Bias Start-up Capability
using On/Off Inhibit - Output Overcurrent Protection
(Non-latching, Auto-Reset) - Operating Temperature: -40°C to 85°C
- Safety Agency Approvals:
UL/IEC/CSA C22.2 60950-1 - Point-of-Load Alliance (POLA) Compatible
- APPLICATIONS
- Complex Digital
PTH12060L に関する概要
The PTH12060 series is a non-isolated power module, and part of a new class of complete dc/dc converters from Texas Instruments. These modules are small in size, and are an alternative for applications requiring up to 10 A of load current.
The small footprint, (1 inch × 0.62 inch) and industry leading features makes this module suitable for space conscious digital systems that incorporate multiple processors.
This series of modules operate from a 12-V input bus voltage to provide step-down power conversion to a wide range of output voltages. The output voltage of the W-suffix device may be set to any voltage over the adjust range, 1.2 V to 5.5 V. The L-suffix device has an adjustment range of 0.8 V to 1.8 V. The output voltage is set within the adjust range using a single external resistor.
This product includes Auto-Track Sequencing. Auto-Track simplifies the task of supply voltage sequencing in a power system, by enabling modules to track each other, or any other external voltage, during power up and power down.
Other features include an on/off inhibit and margin up/down controls. An output voltage sense ensures tight load regulation. Non-latching overcurrent trip protects against load faults.