パッケージ情報
パッケージ | ピン数 X2SON (DSF) | 6 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 5,000 | LARGE T&R |
SN74AUP1G02 の特徴
- Available in the Ultra Small 0.64 mm2 Package (DPW) with 0.5-mm Pitch
- Low Static-Power Consumption
(ICC = 0.9 µA Max) - Low Dynamic-Power Consumption
(Cpd = 4.3 pF Typ at 3.3 V) - Low Input Capacitance (Ci = 1.5 pF Typ)
- Low Noise – Overshoot and Undershoot
<10% of VCC - Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Input Hysteresis Allows Slow Input Transition and Better Switching-Noise Immunity at the Input
(Vhys = 250 mV Typ at 3.3 V) - Wide Operating VCC Range of 0.8 V to 3.6 V
- Optimized for 3.3-V Operation
- 3.6-V I/O Tolerant to Support Mixed-Mode Signal Operation
- tpd = 4.6 ns Max at 3.3 V
- Suitable for Point-to-Point Applications
- Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
- ESD Performance Tested Per JESD 22
- 2000-V Human-Body Model
(A114-B, Class II) - 1000-V Charged-Device Model (C101)
- 2000-V Human-Body Model
SN74AUP1G02 に関する概要
This single 2-input positive-NOR gate performs the Boolean function Y = A + B or Y = A × B in positive logic.