パッケージ情報
パッケージ | ピン数 SOT-5X3 (DRL) | 5 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 4,000 | LARGE T&R |
SN74LVC1G02 の特徴
- Available in the Ultra-Small 0.64 mm2
Package (DPW) with 0.5-mm Pitch - Supports 5-V VCC Operation
- Inputs Accept Voltages to 5.5 V
- Provides Down Translation to VCC
- Max tpd of 3.6 ns at 3.3 V
- Low Power Consumption, 10-μA Max ICC
- ±24-mA Output Drive at 3.3 V
- Ioff Supports Live Insertion, Partial-Power-Down Mode, and Back-Drive Protection
- Latch-Up Performance Exceeds 100 mA
Per JESD 78, Class II - ESD Protection Exceeds JESD 22
- 2000-V Human-Body Model (A114-A)
- 200-V Machine Model (A115-A)
- 1000-V Charged-Device Model (C101)
SN74LVC1G02 に関する概要
This single 2-input positive-NOR gate is designed for 1.65-V to 5.5-V VCC operation.
The SN74LVC1G02 performs the Boolean function
Y = A + B or Y = A • B
in positive logic.
The CMOS device has high output drive while maintaining low static power dissipation over a broad VCC operating range.
The SN74LVC1G02 device is available in a variety of packages, including the ultra-small DPW package with a body size of 0.8 × 0.8 mm.