パッケージ情報
パッケージ | ピン数 SOT-23 (DBZ) | 3 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
TL4051B12 の特徴
- 1.225-V Fixed and Adjustable (1.225-V to 10-V) Outputs
- Tight Output Tolerances and Low Temperature Coefficient
- Max 0.1%, 50 ppm/°C A Grade
- Max 0.2%, 50 ppm/°C B Grade
- Max 0.5%, 50 ppm/°C C Grade
- Low Output Noise. . 20 µVRMS (Typ)
- Wide Operating Current Range. . .60 µA (Typ) to 12 mA
- Stable With All Capacitive Loads; No Output Capacitor Required
- Available in
- Industrial Temperature: -40°C to 85°C
- Extended Temperature:. . .-40°C to 125°C
- Applications
- Data-Acquisition Systems
- Power Supplies and Power-Supply Monitors
- Instrumentation and Test Equipment
- Process Control
- Precision Audio
- Automotive Electronics
- Energy Management/Metering
- Battery-Powered Equipment
TL4051B12 に関する概要
The TL4051 series of shunt voltage references are versatile easy-to-use references suitable for a wide array of applications. The device is available in a fixed 1.225-V output or an adjustable output whose voltage is determined by an external resistor divider. The device requires no external capacitors for operation and is stable with all capacitive loads. Additionally, the reference offers low dynamic impedance, low noise, and low temperature coefficient to ensure a stable output voltage over a wide range of operating currents and temperatures.
The TL4051 is offered in three initial tolerances, ranging from 0.1% (max) for the A grade to 0.5% (max) for the C grade. Thus, a great deal of flexibility is offered to designers in choosing the best cost-to-performance ratio for their applications. Packaged in the space-saving SOT-23-3 and SC-70 packages and requiring a minimum current of 45 µA (typ), the TL4051 also is ideal for portable applications.
The TL4051xI is characterized for operation over an ambient temperature range of -40°C to 85°C. The TL4051xQ is characterized for operation over an ambient temperature range of -40°C to 125°C.