パッケージ情報
パッケージ | ピン数 SSOP (DBQ) | 24 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 50 | TUBE |
TLC59281 の特徴
- Channel-to-Channel = ±1%
- Device-to-Device = ±1%
- LED Video Displays
- Message Boards
- Illumination
All trademarks are the property of their respective owners.
TLC59281 に関する概要
The TLC59281 is a 16-channel, constant-current sink LED driver. Each channel can be turned on/off by writing serial data to an internal register. The constant-current value of all 16 channels is set by a single external resistor.