パッケージ情報
パッケージ | ピン数 VQFN (RGE) | 24 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 250 | SMALL T&R |
TLC59282 の特徴
- 16 Channels, Constant-Current Sink Output with On/Off Control
- Capability (Constant-Current Sink):
35 mA (VCC ≤ 3.6 V), 45 mA (VCC > 3.6 V) - LED Power-Supply Voltage up to 17 V
- VCC = 3 V to 5.5 V
- Constant-Current Accuracy:
- Channel-to-Channel = ±0.6% (typ),
±2% (max) - Device-to-Device = ±1% (typ), ±3% (max)
- Channel-to-Channel = ±0.6% (typ),
- Low Saturation Voltage: 0.31 V at 20 mA (typ)
- TA = +25°C, One Channel On
- CMOS Logic Level I/O
- Data Transfer Rate: 35 MHz
- BLANK Pulse Width: 30 ns
- Four-Channel Grouped Delay for
Noise Reduction - Operating Temperature: –40°C to +85°C
TLC59282 に関する概要
The TLC59282 is a 16-channel, constant-current sink driver. Each channel can be individually controlled via a simple serial communications protocol that is compatible with 3.3 V or 5 V CMOS logic levels, depending on the operating VCC. Once the serial data buffer is loaded, a rising edge on LATCH transfers the data to the LEDx outputs. The BLANK pin can be used to turn off all OUTn outputs during power-on and output data latching to prevent unwanted image displays during these times. The constant-current value of all 16 channels is set by a single external resistor. Multiple TLC59282s can be cascaded together to control additional LEDs from the same processor.