パッケージ情報
パッケージ | ピン数 VQFN (RSA) | 16 |
動作温度範囲 (℃) -40 to 85 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
TPS542941 の特徴
- D-CAP2 Control Mode
- Fast Transient Response
- No External Parts Required For Loop
Compensation - Compatible with Ceramic Output
Capacitors
- Wide Input Voltage Range :
4.5 V to 18 V - Output Voltage Range :
0.76V to 7V - Highly Efficient Integrated FETs
Optimized for Low Duty Cycle
Applications- 150 mΩ (High Side) and
100 mΩ (Low Side)
- 150 mΩ (High Side) and
- High Initial Reference Accuracy
- 2A CH1 / 3A CH2 Continuous Load Current
- Low-Side rDS(on) Loss-Less Current Sensing
- Fixed Soft Start : 1.0ms
- Non-Sinking Pre-Biased Soft Start
- Powergood
- 700 kHz Switching Frequency
- Cycle-by-Cycle Over-Current Limit
Control - OCL/UVLO/TSD Protections
- Hiccup Timer for Overload
Protection - Adaptive Gate Drivers with Integrated
Boost PMOS Switch - OCP Constant Due To Thermally Compensated
rDS(on) with 4000ppm/°C - 16-Pin HTSSOP, 16-Pin VQFN
- Auto-Skip Eco-mode™ for High
Efficiency at Light Load
TPS542941 に関する概要
The TPS542941 is a dual, adaptive on-time D-CAP2™ mode synchronous buck converter. The TPS542941 enables system designers to complete the suite of various end equipment’s power bus regulators with a cost effective, low component count, and low standby current solution. The main control loops of the TPS542941 use the D-CAP2™ mode control which provides a very fast transient response with no external compensation components. The adaptive on-time control supports seamless transition between PWM mode at higher load conditions and Eco-mode™ operation at light loads. Eco-mode™ allows the TPS542941 to maintain high efficiency during lighter load conditions. The TPS542941 is able to adapt to both low equivalent series resistance (ESR) output capacitors such as POSCAP or SP-CAP, and ultra-low ESR, ceramic capacitors. The device provides convenient and efficient operation with input voltages from 4.5V to 18V.
The TPS542941 is available in a 4.4mm × 5.0mm 16 pin TSSOP (PWP) package, and 4mm × 4mm 16-pin VQFN (RSA) package specified for an ambient temperature range from –40°C to 85°C.