パッケージ情報
パッケージ | ピン数 SOT-23 (DBV) | 5 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
TPS61097A-33 の特徴
- Up to 93% Efficiency at Typical Operating
Conditions - Connection from Battery to Load via Bypass
Switch in Shutdown Mode - Typical Shutdown Current Less Than 5 nA
- Typical Quiescent Current Less Than 5 µA
- Operating Input Voltage Range
From 0.9 V to 5.5 V - Power-Save Mode for Improved Efficiency at
Low Output Power - Overtemperature Protection
- Small 2.8-mm × 2.9-mm 5-Pin SOT-23
Package
TPS61097A-33 に関する概要
The TPS61097A-33 provides a power supply solution for products powered by either a single-cell, two-cell, or three-cell alkaline, NiCd, or NiMH, or one-cell Li-Ion or Li-polymer battery. They can also be used in fuel cell or solar cell powered devices where the capability of handling low input voltages is essential. Possible output currents depend on the input-to-output voltage ratio. The devices provide output currents up to 100 mA at a 3.3-V output while using a single-cell Li-Ion or Li-Polymer battery. The boost converter is based on a current-mode controller using synchronous rectification to obtain maximum efficiency. The maximum average input current is limited to a value of 400 mA. The converter can be disabled to minimize battery drain. During shutdown, the battery is connected to the load to enable battery backup of critical functions on the load. The device is packaged in a 5-pin SOT-23 package (DBV) measuring 2.8 mm × 2.9 mm.