パッケージ情報
パッケージ | ピン数 VQFN (RGE) | 24 |
動作温度範囲 (℃) -40 to 105 |
パッケージ数量 | キャリア 3,000 | LARGE T&R |
TPS65131-Q1 の特徴
- Qualified for Automotive Applications
- AEC-Q100 Test Guidance
With the Following Results:
- Device Temperature Grade 2: –40°C to 105°C Ambient Operating Temperature Range
- Electrical Characteristics Tested Over –40°C to 125°C Junction Temperature Range
- Device HBM ESD Classification Level H1C
- Device CDM ESD Classification Level C4B
- Dual Adjustable Output Voltages up to 15 V and down to –15 V
- 2–A Typical Switch-Current Limit for Boost and Inverter Main Switches
- High Conversion Efficiency
- Up to 91% at Positive Output Rail
- Up to 85% at Negative Output Rail
- Power-Save Mode at Low Load
- Independent Enable Inputs for Power-Up and Power-Down Sequencing
- Control Output for External PFET to Support Complete Supply Disconnect When Shut Down
- 2.7-V to 5.5-V Input-Voltage Range
- Minimum 1.25-MHz Fixed-Frequency PWM Operation
- Thermal Shutdown
- Overvoltage Protection on Both Outputs
- 0.2-µA Typical Shutdown Current
- Small 4-mm × 4-mm QFN-24 Package (RGE)
TPS65131-Q1 に関する概要
The TPS65131-Q1 device is dual-output dc-dc converter generating a positive output voltage up to 15 V and a negative output voltage down to –15 V with output currents of typically 200 mA, depending on input-voltage to output-voltage ratio. With a total efficiency up to 85%, the device is ideal for portable battery-powered equipment. The input-voltage range of 2.7 V to 5.5 V allows, for example, 3.3-V and 5-V rails to power the TPS65131-Q1 device. The TPS65131-Q1 device comes in a QFN-24 package with thermal pad. Requiring few and small external components, the overall solution size can be small.
The converter operates with a fixed-frequency PWM control topology and, with power-save mode enabled, uses a pulse-skipping mode at light load currents. In operation, the typical overall device quiescent current is only 500 µA. In shutdown, the device draws typically 0.2 µA. Independent enable pins allow power-up and power-down sequencing for both outputs. The device has an internal current limit, overvoltage protection, and a thermal shutdown for highest reliability under fault conditions.
The TPS65131-Q1 device is qualified for automotive applications, according to AEC-Q100 temperature grade 2. The electrical characteristics are tested over –40°C to 125°C device junction temperature. This, combined with lowest shutdown currents, small solution size, package with thermal pad, plus good efficiency and protection features, targets automotive and industrial applications.