8-pin (D) package image

TPS7330QD アクティブ

パワー・グッドとイネーブル搭載、500mA、10V、低ドロップアウト電圧レギュレータ

open-in-new 代替品を表示

価格

数量 価格
+

追加のパッケージ数量 | キャリア オプション これらの製品は同じものですが、異なるキャリア タイプで出荷されます

TPS7330QDR アクティブ custom-reels カスタム カスタム リールが可能な場合があります
パッケージ数量 | キャリア 2,500 | LARGE T&R
在庫
数量 | 価格 1ku | +

品質に関する情報

定格 Catalog
RoHS はい
REACH はい
リード端子の仕上げ / ボールの原材料 NIPDAU
MSL rating / リフローピーク温度 Level-1-260C-UNLIM
品質、信頼性
、パッケージングの情報

記載されている情報:

  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL rating / リフローピーク温度
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
表示またはダウンロード
製造に関する追加情報

記載されている情報:

  • ファブ拠点
  • アセンブリ拠点
表示

輸出分類

*参考用

  • US ECCN (米国輸出規制分類番号):EAR99

パッケージ情報

パッケージ | ピン数 SOIC (D) | 8
動作温度範囲 (℃) -40 to 125
パッケージ数量 | キャリア 75 | TUBE

TPS73 の特徴

  • Available in 2.5-V, 3-V, 3.3-V, 4.85-V, and 5-V Fixed-Output and Adjustable Versions
  • Integrated Precision Supply-Voltage Supervisor Monitoring Regulator Output Voltage
  • Active-Low Reset Signal with 200-ms Pulse Width
  • Very Low Dropout Voltage...Maximum of 35 mV at IO = 100 mA (TPS7350)
  • Low Quiescent Current - Independent of Load...340 uA Typ
  • Extremely Low Sleep-State Current, 0.5 uA Max
  • 2% Tolerance Over Full Range of Load, Line, and Temperature for Fixed-Output Versions§
  • Output Current Range of 0 mA to 500 mA
  • TSSOP Package Option Offers Reduced Component Height For Critical Applications

§ The TPS7325 has a tolerance of ±3% over the full temperature range.
The TPS71xx and the TPS72xx are 500-mA and 250-mA output regulators respectively, offering performance similar to that of the TPS73xx but without the delayed-reset function. The TPS72xx devices are further differentiated by availability in 8-pin thin-shrink small-outline packages (TSSOP) for applications requiring minimum package size.

TPS73 に関する概要

The TPS73xx devices are members of a family of micropower low-dropout (LDO) voltage regulators. They are differentiated from the TPS71xx and TPS72xx LDOs by their integrated delayed microprocessor-reset function. If the precision delayed reset is not required, the TPS71xx and TPS72xx should be considered.

The RESET\ output of the TPS73xx initiates a reset in microcomputer and microprocessor systems in the event of an undervoltage condition. An internal comparator in the TPS73xx monitors the output voltage of the regulator to detect an undervoltage condition on the regulated output voltage.

If that occurs, the RESET\ output (open-drain NMOS) turns on, taking the RESET\ signal low. RESET\ stays low for the duration of the undervoltage condition. Once the undervoltage condition ceases, a 200-ms (typ) time-out begins. At the completion of the 200-ms delay, RESET\ goes high.

An order of magnitude reduction in dropout voltage and quiescent current over conventional LDO performance is achieved by replacing the typical pnp pass transistor with a PMOS device.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (maximum of 35mV at an output current of 100 mA for the TPS7350) and is directly proportional to the output current (see Figure1). Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is low and remains constant, independent of output loading (typically 340 uA over the full range of output current, 0 mA to 500mA). These two key specifications yield a significant improvement in operating life for battery-powered systems.

The LDO family also features a sleep mode; applying a logic high signal to EN\ (enable\) shuts down the regulator, reducing the quiescent current to 0.5 uA maximum at TJ = 25°C.

The TPS73xx is offered in 2.5-V, 3-V, 3.3-V, 4.85-V, and 5-V fixed-voltage versions and in an adjustable version (programmable over the range of 1.2 V to 9.75 V). Output voltage tolerance is specified as a maximum of 2% over line, load, and temperature ranges (3% for the 2.5 V and the adjustable version). The TPS73xx family is available in PDIP (8 pin), SO (8 pin) and TSSOP (20 pin) packages. The TSSOP has a maximum height of 1.2mm.

価格

数量 価格
+

追加のパッケージ数量 | キャリア オプション これらの製品は同じものですが、異なるキャリア タイプで出荷されます

TPS7330QDR アクティブ custom-reels カスタム カスタム リールが可能な場合があります
パッケージ数量 | キャリア 2,500 | LARGE T&R
在庫
数量 | 価格 1ku | +

キャリア オプション

パーツの数量に応じて、リール全体、カスタム リール、カット テープ、チューブ、トレイを含め、さまざまなキャリア オプションを選択できます。

カスタム リールとは、ご注文の数量に正確に一致するように 1 本のリールからカットした一定の長さのテープのことであり、ロット コードと日付コードのトレーサビリティを維持できます。業界標準に従い、真鍮製のスペーサーを使用し、カット済みテープの両側に 1 本の 18 インチ (45cm) フラット リーダー (先行) テープと、1 本の 18 インチ (45cm) フラット トレーラ (後続) テープを取り付けた状態であり、自動アセンブリ マシンに直接供給することができます。カスタム リールをご注文になった場合、リール処理料金がかかります。

カット テープとは、リールから切り離した一定の長さのテープのことです。ご注文の数量にするために、納品時に複数のカット テープまたは複数の箱に分割されることがあります。

在庫状況により、多くの場合、チューブトレイ梱包デバイスは、箱、またはチューブやトレイに梱包された形態で出荷されます。すべてのテープ、チューブ、またはサンプル ボックスは、TI 社内の静電気放電 (ESD) 保護と湿度感度レベル (MSL) 保護の要件に従って梱包してあります。

詳細はこちら

ロットと日付コードの選択が可能な場合があります。

カートにご希望の数量を追加し、チェックアウト プロセスを開始すると、既存の在庫からロットまたは日付コードを選択できる各種オプションが表示されます。

詳細はこちら