パッケージ情報
パッケージ | ピン数 HSOIC (DDA) | 8 |
動作温度範囲 (℃) -40 to 125 |
パッケージ数量 | キャリア 2,500 | LARGE T&R |
TPS7A7002 の特徴
- Input Voltage as Low as 1.425 V
- 380-mV Maximum Dropout at 2 A
- 600-mV Maximum Dropout at 3 A
- Adjustable Output from 0.5 V
- Protections: Current Limit and Thermal Shutdown
- Enable Pin
- 1-µA Ground Current in Shutdown Mode
- Full Industrial Temperature Range
- Available in an SOIC-8, Fully RoHS-Compliant Package
TPS7A7002 に関する概要
The TPS7A7002 is a high-performance, positive- voltage, low-dropout (LDO) regulator
designed for use in applications requiring very-low input voltage and very-low dropout voltage at
up to 3 A. The device operates with a single input voltage as low as
1.425 V, and with an output voltage programmable to as low as 0.5 V. The output voltage can
be set using an external divider.
The TPS7A7002 features ultra-low dropout, ideal for applications where VOUT is very close to VIN. Additionally, the TPS7A7002 has an enable pin for further reduced power dissipation while in Shutdown mode. The TPS7A7002 provides excellent regulation over variations in line, load, and temperature.
The TPS7A7002 is available in an 8-pin SO PowerPAD™ package.