20-pin (DW) package image

UCC25710DW アクティブ

LED TV バックライト・コントローラ

価格

数量 価格
+

追加のパッケージ数量 | キャリア オプション これらの製品は同じものですが、異なるキャリア タイプで出荷されます

UCC25710DWR アクティブ custom-reels カスタム カスタム リールが可能な場合があります
パッケージ数量 | キャリア 2,000 | LARGE T&R
在庫
数量 | 価格 1ku | +

品質に関する情報

定格 Catalog
RoHS はい
REACH はい
リード端子の仕上げ / ボールの原材料 NIPDAU
MSL rating / リフローピーク温度 Level-1-260C-UNLIM
品質、信頼性
、パッケージングの情報

記載されている情報:

  • RoHS
  • REACH
  • デバイスのマーキング
  • リード端子の仕上げ / ボールの原材料
  • MSL rating / リフローピーク温度
  • MTBF/FIT 推定値
  • 使用原材料
  • 認定試験結果
  • 継続的な信頼性モニタ試験結果
表示またはダウンロード
製造に関する追加情報

記載されている情報:

  • ファブ拠点
  • アセンブリ拠点
表示

輸出分類

*参考用

  • US ECCN (米国輸出規制分類番号):EAR99

パッケージ情報

パッケージ | ピン数 SOIC (DW) | 20
動作温度範囲 (℃) -40 to 125
パッケージ数量 | キャリア 25 | TUBE

UCC25710 の特徴

  • Closed-Loop LED String Current Control
  • PWM Dimming Input
  • Adjustable FMIN (3% accuracy), and FMAX (7.5% Accuracy)
  • LLC and Series LED Switch Control for Dimming
  • Programmable Dimming LLC ON/OFF Ramp for Elimination of Audible Noise
  • Closed-Loop Current Control at Low Dimming Duty Cycles
  • Programmable Soft Start
  • Accurate VREF for Tight Output Regulation
  • Overvoltage, Undervoltage and Input Overcurrent Protection With Auto-Restart Response
  • Second Overcurrent Threshold With Latch-Off Response
  • 400-mA/-800-mA Gate Drive Current
  • Low Start-Up and Operating Currents
  • Lead (Pb)-Free, 20-Pin, SOIC Package

UCC25710 に関する概要

The UCC25710 device is an LLC half-bridge controller for accurate control of multi-string LED backlight applications. It is optimized for multi-transformer, multi-string LED architectures. Superior LED current matching in multiple strings can be achieved with this controller and architecture. Compared to existing LED backlight solutions, the multi-transformer architecture provides the highest overall efficiency from AC input to LED load.

The LLC controller function includes a Voltage Controlled Oscillator (VCO) with programmable FMIN and FMAX, half-bridge gate drivers with a fixed dead time of 500 ns and a GM current amplifier. The LLC power delivery is modulated by the controller’s VCO frequency. The VCO has an accurate and programmable frequency range. At very low power levels the VCO frequency goes from FMAX to zero to maximize efficiency at low LED currents.

The LED current loop reference is set by a divider off the VREF 5-V output. The reference can be varied over a 0.5-V to 2.6-V range, allowing analog dimming to be combined with PWM dimming.

PWM dimming is used to control an external LED series switch and also to gate on and off the LLC power stage. The LEDSW output along with a simple drive circuit is used to switch on and off the LED string current. This output responds directly to the input signal at the dimming input, DIM. The LLC is also ramped on and off with the dimming PWM input. The on and off LLC dimming edges are ramped at programmable slew rates to control audible noise. The dimming function includes duty-cycle compensation to allow optimization of overall efficiency and dimming linearity over a maximum range.

The control voltage to the VCO is set by ICOMP (current amplifier output) during LED ON-times. During start-up the soft-start pin, SS, controls the VCO response until it exceeds ICOMP. During dimming the rise and fall rates of the VCO input are controlled by the voltage at the dimming slew rate, DSR, pin while the pedestal of VCO control level continues to be controlled by ICOMP. The current amplifier output is connected to ICOMP only during the commanded dimming LED ON-time. The LLC on-time is extended beyond the LED current ON-time at low dimming duty-cycles to maintain closed-loop control of the LED current.

Protection thresholds for LED string overvoltage and undervoltage conditions are set with external resistive dividers and accurate internal thresholds. Input current to the converter is monitored with both a restart and latchoff response depending on the overcurrent level. The controller also includes thermal shutdown protection.

The auto restart response to any fault includes a 10-ms reset period followed by a soft start. In the case of a severe input overcurrent, restart is disabled until the input supply is cycled through its UVLO threshold.

価格

数量 価格
+

追加のパッケージ数量 | キャリア オプション これらの製品は同じものですが、異なるキャリア タイプで出荷されます

UCC25710DWR アクティブ custom-reels カスタム カスタム リールが可能な場合があります
パッケージ数量 | キャリア 2,000 | LARGE T&R
在庫
数量 | 価格 1ku | +

キャリア オプション

パーツの数量に応じて、リール全体、カスタム リール、カット テープ、チューブ、トレイを含め、さまざまなキャリア オプションを選択できます。

カスタム リールとは、ご注文の数量に正確に一致するように 1 本のリールからカットした一定の長さのテープのことであり、ロット コードと日付コードのトレーサビリティを維持できます。業界標準に従い、真鍮製のスペーサーを使用し、カット済みテープの両側に 1 本の 18 インチ (45cm) フラット リーダー (先行) テープと、1 本の 18 インチ (45cm) フラット トレーラ (後続) テープを取り付けた状態であり、自動アセンブリ マシンに直接供給することができます。カスタム リールをご注文になった場合、リール処理料金がかかります。

カット テープとは、リールから切り離した一定の長さのテープのことです。ご注文の数量にするために、納品時に複数のカット テープまたは複数の箱に分割されることがあります。

在庫状況により、多くの場合、チューブトレイ梱包デバイスは、箱、またはチューブやトレイに梱包された形態で出荷されます。すべてのテープ、チューブ、またはサンプル ボックスは、TI 社内の静電気放電 (ESD) 保護と湿度感度レベル (MSL) 保護の要件に従って梱包してあります。

詳細はこちら

ロットと日付コードの選択が可能な場合があります。

カートにご希望の数量を追加し、チェックアウト プロセスを開始すると、既存の在庫からロットまたは日付コードを選択できる各種オプションが表示されます。

詳細はこちら