INA751A-Q1

활성

제품 상세 정보

Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -4 Continuous current (max) (A) 35 Gain error (%) 0.05 CMRR (min) (dB) 160 Bandwidth (kHz) 1000 Features Analog Gain Set, High speed Rating Automotive Operating temperature range (°C) -40 to 125
Common-mode voltage (max) (V) 110 Common-mode voltage (min) (V) -4 Continuous current (max) (A) 35 Gain error (%) 0.05 CMRR (min) (dB) 160 Bandwidth (kHz) 1000 Features Analog Gain Set, High speed Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (REM) 14 20 mm² (5 mm × 4 mm)
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
  • Functional Safety-Capable
  • Precision design with integrated shunt resistor
    • ±35A continuous current at 25°C
    • ±25A continuous current from at 125°C
    • Shunt resistor: 800µΩ
    • Shunt inductance: 2.5nH
  • Wide common-mode voltage range: –4V to +110V
  • High small signal bandwidth : 1MHz
  • Excellent CMRR
    • 160dB DC CMRR
    • 114dB AC CMRR at 50kHz
  • High measurement accuracy
    • System Gain error (maximum)
      • Version A: ±0.4%, ±40ppm/°C drift
      • Version B: ±1%, ±100ppm/°C drift
    • Offset current (maximum)
      • Version A: ±20mA, ±35mA over temperature
      • Version B: ±105mA, ±125mA over temperature
  • Adjustable gain with external resistor divider network: 40mV/A to 800mV/A
  • Open-drain temperature alert at TJ of 160°C
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: −40°C to +125°C, TA
  • Functional Safety-Capable
  • Precision design with integrated shunt resistor
    • ±35A continuous current at 25°C
    • ±25A continuous current from at 125°C
    • Shunt resistor: 800µΩ
    • Shunt inductance: 2.5nH
  • Wide common-mode voltage range: –4V to +110V
  • High small signal bandwidth : 1MHz
  • Excellent CMRR
    • 160dB DC CMRR
    • 114dB AC CMRR at 50kHz
  • High measurement accuracy
    • System Gain error (maximum)
      • Version A: ±0.4%, ±40ppm/°C drift
      • Version B: ±1%, ±100ppm/°C drift
    • Offset current (maximum)
      • Version A: ±20mA, ±35mA over temperature
      • Version B: ±105mA, ±125mA over temperature
  • Adjustable gain with external resistor divider network: 40mV/A to 800mV/A
  • Open-drain temperature alert at TJ of 160°C

The INA751x-Q1 is a voltage output, current sense amplifier with an integrated shunt resistor of 800µΩ. The INA751x-Q1 is designed to monitor bidirectional current over a common-mode range of –4V to +110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range. The integration of the Kelvin connected shunt resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of ±40ppm/°C, and an optimized layout for the sensing resistor.

This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 4.25mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 14-pin wettable flank VQFN package.

The INA751x-Q1 is a voltage output, current sense amplifier with an integrated shunt resistor of 800µΩ. The INA751x-Q1 is designed to monitor bidirectional current over a common-mode range of –4V to +110V, independent of the supply voltage. Adjustable gain option assists in optimizing the system dynamic range. The integration of the Kelvin connected shunt resistor with a zero-drift chopped amplifier provides calibration equivalent measurement accuracy, ultra-low temperature drift performance of ±40ppm/°C, and an optimized layout for the sensing resistor.

This device operates from a single 2.7V to 5.5V power supply, drawing a maximum of 4.25mA of supply current. All versions are specified over the extended operating temperature range (–40°C to +125°C), and are available in a 14-pin wettable flank VQFN package.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 INA751x-Q1 AEC-Q100, –4V to 110V, Bidirectional, Ultra-Precise, High Bandwidth Current Sense Amplifier With 35A EZShunt Technology datasheet PDF | HTML 2026. 1. 22

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

INA79XXEVM — INA79xx 평가 모듈

INA79xx 평가 모듈(EVM)은 75A EZShunt™ 기술을 지원하는 INA790x-4V~110V, 양방향, 초정밀 전류 감지 증폭기를 특징으로 합니다. INA79x는 향상된 PWM 제거 기능도 제공합니다. EVM은 게인 및 레퍼런스 전압 구성을 용이하게 하는 플랫폼을 제공합니다.

사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
계산 툴

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

아날로그 엔지니어의 계산기는 아날로그 회로 설계 엔지니어가 정기적으로 사용하는 많은 반복 계산의 속도를 높이도록 설계되었습니다. 이 PC 기반 툴은 피드백 저항을 사용한 연산 증폭기 게인 설정부터 아날로그-디지털 컨버터(ADC) 드라이브 버퍼 회로 안정화를 위한 적절한 회로 설계 요소 선택에 이르기까지 다양한 일반적인 계산 목록이 포함된 그래픽 인터페이스를 제공합니다.

이 계산기는 독립 실행형 툴로 유용할 뿐만 아니라 아날로그 엔지니어의 포켓 레퍼런스에 설명된 개념과도 잘 어울립니다.

지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
VQFN (REM) 14 Ultra Librarian

주문 및 품질

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상