OPA704

활성

이 제품의 최신 버전이 있습니다

open-in-new 대안 비교
비교 대상 장치보다 업그레이드된 기능을 지원하는 즉각적 대체품.
TLV9151 활성 싱글, 16V, 4.5MHz, 저전력 연산 증폭기 Wider supply range (2.7 V to 16 V), higher GBW (4.5 MHz), faster slew rate (21 V/us), lower noise (10.8 nV/√Hz), higher output current (75 mA)

제품 상세 정보

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Iq per channel (typ) (mA) 0.16 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features Decompensated Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 12 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4 Rail-to-rail In, Out GBW (typ) (MHz) 3 Slew rate (typ) (V/µs) 3 Vos (offset voltage at 25°C) (max) (mV) 0.75 Iq per channel (typ) (mA) 0.16 Vn at 1 kHz (typ) (nV√Hz) 45 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 4 Features Decompensated Input bias current (max) (pA) 10 CMRR (typ) (dB) 90 Iout (typ) (A) 0.04 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) 0.3 Output swing headroom (to negative supply) (typ) (V) 0.04 Output swing headroom (to positive supply) (typ) (V) -0.04
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    Single Supply: 4V to 12V
    Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160uA
  • FULL-SCALE CMRR: 90dB
  • LOW OFFSET: 160uV
  • HIGH SPEED:
    OPA703: 1MHz, 0.6V/us
    OPA704: 3MHz, 3V/us
  • MicroSIZE PACKAGES:
    SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS:
      Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    Single Supply: 4V to 12V
    Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160uA
  • FULL-SCALE CMRR: 90dB
  • LOW OFFSET: 160uV
  • HIGH SPEED:
    OPA703: 1MHz, 0.6V/us
    OPA704: 3MHz, 3V/us
  • MicroSIZE PACKAGES:
    SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS:
      Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.

The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. Dual versions (OPA2703 and OPA2704) are available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4703 and OPA4704 are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.

The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages. Dual versions (OPA2703 and OPA2704) are available in the MSOP-8, SO-8, and DIP-8 packages. The quad OPA4703 and OPA4704 are available in the TSSOP-14 and SO-14 packages. All are specified for operation from \x9640°C to +85°C.

다운로드 스크립트와 함께 비디오 보기 비디오

관심 가지실만한 유사 제품

open-in-new 대안 비교
비교 대상 장치와 동일한 기능을 지원하는 핀 대 핀.
OPA196 활성 MUX 친화적 입력을 지원하는 싱글 36V, 저전력, 범용 증폭기 Unity gain stable option with similar power consumption (140µA) and improved offset voltage (100µV), drift (500nV/°C), and noise (15nV/√Hz)

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
3개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 OPA703, 2703, 4703, 704, 2704, 4704: CMOS, Rail-to-Rail, I/O Op Amp datasheet (Rev. A) 2001. 2. 8
e북 The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML 2017. 3. 28
애플리케이션 노트 OPA703, OPA2703, OPA4703, OPA704, OPA2704, OPA4704 EMI Immunity Performance (Rev. A) 2012. 11. 2

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

AMP-PDK-EVM — 증폭기 성능 개발 키트 평가 모듈

증폭기 성능 개발 키트(PDK)는 일반적인 연산 증폭기(OP 앰프) 매개 변수를 테스트할 수 있는 평가 모듈(EVM) 키트입니다. 대부분의 연산 증폭기 및 콤퍼레이터와 호환됩니다. EVM 키트는 패키지 요구 사항에 맞는 여러 소켓형 부속 카드 옵션이 있는 메인 보드를 제공하여 엔지니어가 디바이스 성능을 신속하게 평가하고 확인할 수 있습니다.

AMP-PDK-EVM 키트는 다음을 포함해 가장 널리 사용되는 5개의 업계 표준 패키지를 지원합니다.

  • D(SOIC-8 및 SOIC-14)
  • PW(TSSOP-14)
  • DGK(VSSOP-8)
  • (...)
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
평가 보드

DIP-ADAPTER-EVM — DIP 어댑터 평가 모듈

소형 표면 실장 IC(집적 회로)와 쉽고 빠르며 경제적인 방식으로 인터페이싱하는 방법을 제공하는 DIP 어댑터 평가 모듈(DIP-ADAPTER-EVM)로 연산 증폭기 프로토타이핑 및 테스트 속도를 높이세요. 제품에 포함된 Samtec 터미널 스트립을 사용하여 지원되는 연산 증폭기를 연결하거나 기존 회로에 직접 연결할 수 있습니다.

DIP 어댑터 EVM 키트는 다음을 포함해 가장 널리 사용되는 6개의 업계 표준 패키지를 지원합니다.

  • D 및 U(SOIC-8)
  • PW(TSSOP-8)
  • DGK(MSOP-8, VSSOP-8)
  • (...)
지원되는 제품 및 하드웨어
재고 있음
제한:
??asset.out-of-stock-ti_ko_KR??
이용할 수 없음
평가 보드

DIYAMP-EVM — 범용 DIY(Do-it-yourself) 증폭기 회로 평가 모듈

DIYAMP-EVM은 엔지니어와 DIY 사용자에게 실제 증폭기 회로를 제공하여 설계 개념을 신속하게 평가하고 시뮬레이션을 검증할 수 있게 해주는 EVM(평가 모듈) 제품군입니다. 3가지 업계 표준 패키지(SC70, SOT-23, SOIC)로 제공되며 12가지 대중적인 증폭기 구성을 포함합니다. 예를 들어 증폭기, 필터, 안정성 보상 및 콤퍼레이터 구성이 있어 단일 및 이중 공급 장치 양쪽 모두에 적합합니다.

DIYAMP-EVM은 빠르고 간편한 프로토타이핑을 지원하며 일반적인 0805 또는 0603 표면 실장 부품을 사용합니다. (...)

사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
시뮬레이션 모델

OPA704 PSpice Model (Rev. B)

SBOM142B.ZIP (38 KB) - PSpice 모델
지원되는 제품 및 하드웨어
시뮬레이션 모델

OPA704 TINA-TI Reference Design (Rev. C)

SBOC088C.TSC (104 KB) - TINA-TI 레퍼런스 설계
지원되는 제품 및 하드웨어
시뮬레이션 모델

OPA704 TINA-TI Spice Model (Rev. B)

SBOM170B.ZIP (5 KB) - Tina-TI Spice 모델
지원되는 제품 및 하드웨어
계산 툴

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

아날로그 엔지니어의 계산기는 아날로그 회로 설계 엔지니어가 정기적으로 사용하는 많은 반복 계산의 속도를 높이도록 설계되었습니다. 이 PC 기반 툴은 피드백 저항을 사용한 연산 증폭기 게인 설정부터 아날로그-디지털 컨버터(ADC) 드라이브 버퍼 회로 안정화를 위한 적절한 회로 설계 요소 선택에 이르기까지 다양한 일반적인 계산 목록이 포함된 그래픽 인터페이스를 제공합니다.

이 계산기는 독립 실행형 툴로 유용할 뿐만 아니라 아날로그 엔지니어의 포켓 레퍼런스에 설명된 개념과도 잘 어울립니다.

지원되는 제품 및 하드웨어
패키지 CAD 기호, 풋프린트 및 3D 모델
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian

주문 및 품질

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상