제품 상세 정보

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.034 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Features Hysteresis, POR Iq per channel (typ) (mA) 0.046 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 5.7 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 0.034 Vs (max) (V) 5 Vs (min) (V) 1.8 Rating Catalog Features Hysteresis, POR Iq per channel (typ) (mA) 0.046 Vos (offset voltage at 25°C) (max) (mV) 5 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 1.2 VICR (max) (V) 5.7 VICR (min) (V) -0.2 TI functional safety category Functional Safety-Capable
SOT-SC70 (DCK) 5 4.2 mm² (2 mm × 2.1 mm)
  • Propagation delay: 40ns
  • Low supply current: 40µA per channel
  • Input offset voltage: ±1mV maximum
  • Internal hysteresis: 1.8mV
  • Input voltage range extends 200mV beyond rails
  • Power-on Reset (POR) for known start-up
  • Push-pull output option (TLV321x)
  • Open-drain output option (TLV322x)
  • Propagation delay: 40ns
  • Low supply current: 40µA per channel
  • Input offset voltage: ±1mV maximum
  • Internal hysteresis: 1.8mV
  • Input voltage range extends 200mV beyond rails
  • Power-on Reset (POR) for known start-up
  • Push-pull output option (TLV321x)
  • Open-drain output option (TLV322x)

The TLV321x and TLV322x are a family of 5V single, dual and quad channel high-speed comparators with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 40ns and a full supply voltage range of 1.8V to 5.5V with a quiescent supply current of only 40µA per channel.

These features, along with fast response time, rail-to-rail inputs, low offset voltage and large output drive current make the family well suited for current sensing, zero-cross detection, and a variety of other applications where speed is critical.

The family also includes a Power-on Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached to prevent output transients during system power-up and power-down.

The TLV321x have a push-pull output stage capable of sinking and sourcing large currents for symmetrical rise and fall times and quickly driving capacitive loads such as MOSFET gates.

The TLV322x have an open-drain output that can be pulled-up below or beyond the supply voltage. These devices are designed for low voltage logic translators or combined ORed logic lines.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

The TLV321x and TLV322x are a family of 5V single, dual and quad channel high-speed comparators with push-pull or open-drain output options. The family has an excellent speed-to-power combination with a propagation delay of 40ns and a full supply voltage range of 1.8V to 5.5V with a quiescent supply current of only 40µA per channel.

These features, along with fast response time, rail-to-rail inputs, low offset voltage and large output drive current make the family well suited for current sensing, zero-cross detection, and a variety of other applications where speed is critical.

The family also includes a Power-on Reset (POR) feature that holds the output in a known state until the minimum supply voltage has been reached to prevent output transients during system power-up and power-down.

The TLV321x have a push-pull output stage capable of sinking and sourcing large currents for symmetrical rise and fall times and quickly driving capacitive loads such as MOSFET gates.

The TLV322x have an open-drain output that can be pulled-up below or beyond the supply voltage. These devices are designed for low voltage logic translators or combined ORed logic lines.

All devices are specified for operation across the expanded temperature range of –40°C to 125°C.

다운로드 스크립트와 함께 비디오 보기 비디오

기술 자료

검색된 결과가 없습니다. 검색어를 지우고 다시 시도하세요.
1개 모두 보기
상위 문서 유형 직함 형식 옵션 최신 영어 버전 다운로드 날짜
* 데이터 시트 TLV321x and TLV322x 40ns High-Speed Comparators with Rail-to-Rail Input datasheet (Rev. C) PDF | HTML 2026. 9. 9

설계 및 개발

추가 조건 또는 필수 리소스는 사용 가능한 경우 아래 제목을 클릭하여 세부 정보 페이지를 확인하세요.

평가 보드

AMP-PDK-EVM — 증폭기 성능 개발 키트 평가 모듈

증폭기 성능 개발 키트(PDK)는 일반적인 연산 증폭기(OP 앰프) 매개 변수를 테스트할 수 있는 평가 모듈(EVM) 키트입니다. 대부분의 연산 증폭기 및 콤퍼레이터와 호환됩니다. EVM 키트는 패키지 요구 사항에 맞는 여러 소켓형 부속 카드 옵션이 있는 메인 보드를 제공하여 엔지니어가 디바이스 성능을 신속하게 평가하고 확인할 수 있습니다.

AMP-PDK-EVM 키트는 다음을 포함해 가장 널리 사용되는 5개의 업계 표준 패키지를 지원합니다.

  • D(SOIC-8 및 SOIC-14)
  • PW(TSSOP-14)
  • DGK(VSSOP-8)
  • (...)
사용 설명서: PDF | HTML
지원되는 제품 및 하드웨어
패키지 핀 CAD 기호, 풋프린트 및 3D 모델
SOT-SC70 (DCK) 5 Ultra Librarian

주문 및 품질

지원 및 교육

TI 엔지니어의 기술 지원을 받을 수 있는 TI E2E™ 포럼

콘텐츠는 TI 및 커뮤니티 기고자에 의해 "있는 그대로" 제공되며 TI의 사양으로 간주되지 않습니다. 사용 약관을 참조하십시오.

품질, 패키징, TI에서 주문하는 데 대한 질문이 있다면 TI 지원을 방문하세요. ​​​​​​​​​​​​​​

동영상