TPS62932

ACTIVE

3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package

Product details

Iout (max) (A) 2 Vin (min) (V) 3.8 Vin (max) (V) 30 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Over Current Protection, Soft Start Adjustable, Spread Spectrum, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 22 Rating Catalog Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000012
Iout (max) (A) 2 Vin (min) (V) 3.8 Vin (max) (V) 30 Topology Buck Type Converter Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Over Current Protection, Soft Start Adjustable, Spread Spectrum, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 22 Rating Catalog Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.000012
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Configured for a wide range of applications
    • 3.8-V to 30-V input voltage range
    • 0.8-V to 22-V output voltage range
    • Ultra-low quiescent current: 12 µA (TPS62932, TPS62933, and TPS62933P)
    • Integrated 76-mΩ and 32-mΩ MOSFETs
    • 0.8 V ± 1% reference voltage (25°C)
    • Maximum 98% duty cycle operation
    • Precision EN threshold
    • 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current
    • –40°C to 150°C operating junction temperature
  • Numerous pin-compatible options
    • TPS62932, TPS62933, and TPS62933F with the SS pin for adjustable soft-start time
    • TPS62933P and TPS62933O with the PG pin for a power-good indicator
    • TPS62932, TPS62933, and TPS62933P with pulse frequency modulation (PFM) for high light-load efficiency
    • TPS62933F with forced continuous current modulation (FCCM)
    • TPS62933O with out-of-audio (OOA) feature
  • Ease of use and small solution size
    • Peak current control mode with internal compensation
    • 200-kHz to 2.2-MHz selectable frequency
    • EMI friendly with frequency spread spectrum (TPS62932, TPS62933, TPS62933P and TPS62933O)
    • Supports start-up with prebiased output
    • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
    • Non-latched protections for OTP, OCP, OVP, UVP, and UVLO
    • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design with the TPS6293x using the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3.8-V to 30-V input voltage range
    • 0.8-V to 22-V output voltage range
    • Ultra-low quiescent current: 12 µA (TPS62932, TPS62933, and TPS62933P)
    • Integrated 76-mΩ and 32-mΩ MOSFETs
    • 0.8 V ± 1% reference voltage (25°C)
    • Maximum 98% duty cycle operation
    • Precision EN threshold
    • 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current
    • –40°C to 150°C operating junction temperature
  • Numerous pin-compatible options
    • TPS62932, TPS62933, and TPS62933F with the SS pin for adjustable soft-start time
    • TPS62933P and TPS62933O with the PG pin for a power-good indicator
    • TPS62932, TPS62933, and TPS62933P with pulse frequency modulation (PFM) for high light-load efficiency
    • TPS62933F with forced continuous current modulation (FCCM)
    • TPS62933O with out-of-audio (OOA) feature
  • Ease of use and small solution size
    • Peak current control mode with internal compensation
    • 200-kHz to 2.2-MHz selectable frequency
    • EMI friendly with frequency spread spectrum (TPS62932, TPS62933, TPS62933P and TPS62933O)
    • Supports start-up with prebiased output
    • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
    • Non-latched protections for OTP, OCP, OVP, UVP, and UVLO
    • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design with the TPS6293x using the WEBENCH Power Designer

The TPS6293x is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 30 V, and supports up to 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current and 0.8-V to 22-V output voltage.

The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components.

The TPS62932, TPS62933, and TPS62933P operate in pulse frequency modulation for high light load efficiency. The TPS62933F operates in forced continuous current modulation which maintains lower output ripple during all load conditions. The TPS62933O operates in out of audio mode to avoid audible noise.

The ULQ (ultra-low quiescent) feature is beneficial for long battery lifetime. The switching frequency can be set by the configuration of the RT pin in the range of 200 kHz to 2.2 MHz, which can optimize system efficiency, solution size, and bandwidth. The soft-start time of the TPS62932, TPS62933, and TPS62933F can be adjusted by the external capacitor at the SS pin. The TPS62932, TPS62933, TPS62933P and TPS62933O are featured with frequency spread spectrum, which helps with lowering down EMI noise.

The TPS6293x is in a small SOT583 (1.6 mm × 2.1 mm) package with 0.5-mm pin pitch, and has an optimized pinout for easy PCB layout and promotes good EMI performance.

The TPS6293x is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 30 V, and supports up to 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current and 0.8-V to 22-V output voltage.

The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components.

The TPS62932, TPS62933, and TPS62933P operate in pulse frequency modulation for high light load efficiency. The TPS62933F operates in forced continuous current modulation which maintains lower output ripple during all load conditions. The TPS62933O operates in out of audio mode to avoid audible noise.

The ULQ (ultra-low quiescent) feature is beneficial for long battery lifetime. The switching frequency can be set by the configuration of the RT pin in the range of 200 kHz to 2.2 MHz, which can optimize system efficiency, solution size, and bandwidth. The soft-start time of the TPS62932, TPS62933, and TPS62933F can be adjusted by the external capacitor at the SS pin. The TPS62932, TPS62933, TPS62933P and TPS62933O are featured with frequency spread spectrum, which helps with lowering down EMI noise.

The TPS6293x is in a small SOT583 (1.6 mm × 2.1 mm) package with 0.5-mm pin pitch, and has an optimized pinout for easy PCB layout and promotes good EMI performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS62933 ACTIVE 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package Higher output current.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS6293x 3.8-V to 30-V, 2-A, 3-A Synchronous Buck Converters in a SOT583 Package datasheet (Rev. D) PDF | HTML 08 Aug 2022
EVM User's guide TPS62932 2-A Converter Evaulation Module User's Guide PDF | HTML 09 Aug 2022
Certificate TPS62932EVM EU RoHS Declaration of Conformity (DoC) 15 Mar 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62932EVM — TPS62932 evaluation module for 2-A, synchronous buck converter

The TPS62932 is a high efficiency, easy-to-use synchronous buck converter with the wide input voltage range of 3.8-V to 30-V. It is ideally suited for systems powered from 5-V, 12-V, 19-V, and 24-V power-bus rails. It supports up to 2-A continuous output current, 0.8-V to 22-V output voltage and (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS62933EVM — TPS62933 evaluation module for 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz synchronous buck converter

The TPS62933EVM evaluation module (EVM) is used to evaluate the TPS62933, a high-efficiency, easy-to-use synchronous buck converter, which provides 5 V at 3 A from 3.8-V to 30-V input. The TPS62933 is suited for systems powered from 5-V, 12-V, 19-V, 24-V power-bus rails. The EVM supports up to 3-A (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS62932 PSpice Unencrypted Transient Model

SLUM808.ZIP (268 KB) - PSpice Model
Reference designs

TIDA-010950 — Damper and EEV controller Reference Design with power regulation and Hall-effect position sensing

This reference design demonstrates a dual motor drive solution for damper actuators and electronic expansion valves . The multiple motor drives include one bipolar stepper motor driver, one brushless DC motor driver, operating from a 15VDC source. The design shows accurate power limiting that helps (...)
Design guide: PDF
Package Pins Download
SOT-5X3 (DRL) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos