Home Power management Linear & low-dropout (LDO) regulators

TPS723-Q1

ACTIVE

Automotive 200-mA, negative, adjustable low-dropout voltage regulator with enable

Product details

Rating Automotive Vin (max) (V) -2.7 Vin (min) (V) -10 Iout (max) (A) 0.2 Output options Adjustable Output, Fixed Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -9.75 Fixed output options (V) -2.5 Noise (µVrms) 60 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 0.13 Features Enable Thermal resistance θJA (°C/W) 180.8 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
Rating Automotive Vin (max) (V) -2.7 Vin (min) (V) -10 Iout (max) (A) 0.2 Output options Adjustable Output, Fixed Output, Negative Output Vout (max) (V) -1.2 Vout (min) (V) -9.75 Fixed output options (V) -2.5 Noise (µVrms) 60 PSRR at 100 KHz (dB) 48 Iq (typ) (mA) 0.13 Features Enable Thermal resistance θJA (°C/W) 180.8 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 280 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • AEC-Q100 qualified for automotive applications
  • Input voltage range: –2.7V to –10V (–11V absolute maximum)
  • Available in –2.5V (fixed) and –1.186V to –10V (adjustable) versions
  • VOUT accuracy (across line, load and temperature):
    • ±1.6% for new chip
    • ±2.0% for legacy chip
  • Output current: Up to 200mA
  • Ultra-low noise: 60µVRMS (typ) with 10nF NR cap
  • Low IQ (new chip): 30µA at ILOAD = 0mA
  • High PSRR: 65dB (typical) at 1kHz, 40dB (typical) at 100kHz
  • Low dropout voltage:
    • 140mV (typical) at 200mA, –2.5V (new chip)
    • 280mV (typical) at 200mA, –2.5V (legacy chip)
  • Stable with a 2.2µF ceramic output capacitor
  • Less than 2µA (maximum) quiescent current in shutdown mode
  • Thermal and overcurrent protection
  • Operating junction temperature (TJ): –40°C to +125°C
  • Packages:
    • New chip:
      • 5-pin SOT-23 (DBV) [RθJA: 153.7°C/W]
    • Legacy chip:
      • 5-pin SOT-23 (DBV) [RθJA: 180°C/W]
  • AEC-Q100 qualified for automotive applications
  • Input voltage range: –2.7V to –10V (–11V absolute maximum)
  • Available in –2.5V (fixed) and –1.186V to –10V (adjustable) versions
  • VOUT accuracy (across line, load and temperature):
    • ±1.6% for new chip
    • ±2.0% for legacy chip
  • Output current: Up to 200mA
  • Ultra-low noise: 60µVRMS (typ) with 10nF NR cap
  • Low IQ (new chip): 30µA at ILOAD = 0mA
  • High PSRR: 65dB (typical) at 1kHz, 40dB (typical) at 100kHz
  • Low dropout voltage:
    • 140mV (typical) at 200mA, –2.5V (new chip)
    • 280mV (typical) at 200mA, –2.5V (legacy chip)
  • Stable with a 2.2µF ceramic output capacitor
  • Less than 2µA (maximum) quiescent current in shutdown mode
  • Thermal and overcurrent protection
  • Operating junction temperature (TJ): –40°C to +125°C
  • Packages:
    • New chip:
      • 5-pin SOT-23 (DBV) [RθJA: 153.7°C/W]
    • Legacy chip:
      • 5-pin SOT-23 (DBV) [RθJA: 180°C/W]

The TPS723-Q1 low-dropout (LDO) negative voltage regulator offers an ideal combination of features to support low noise analog and mixed-signal applications. The TPS723 supports input voltages from –10V to –2.7V, and outputs from –10V to –1.186V (in adjustable configuration). This regulator is stable with small, low-cost ceramic capacitors (up-to 2.2µF), and includes enable (EN) and noise reduction (NR) functions.

The TPS723Q1 supports very tight DC accuracy of ±1.6% (new chip) over line, load and temperature range. The device responds quickly to line and load transients. The TPS723Q1 supports a low dropout of typically 140mV (typical, new chip) at 200mA of load current. The device has built-in protection mechanism for over-current and overtemperature for reliable operation of the LDO.

The TPS723Q1 supports low noise on output (60µVRMS with NR cap of 10nF) and available in a small 5-pin SOT-23 package, with performance fully specified over a temperature range of –40°C to +125°C.

The TPS723-Q1 low-dropout (LDO) negative voltage regulator offers an ideal combination of features to support low noise analog and mixed-signal applications. The TPS723 supports input voltages from –10V to –2.7V, and outputs from –10V to –1.186V (in adjustable configuration). This regulator is stable with small, low-cost ceramic capacitors (up-to 2.2µF), and includes enable (EN) and noise reduction (NR) functions.

The TPS723Q1 supports very tight DC accuracy of ±1.6% (new chip) over line, load and temperature range. The device responds quickly to line and load transients. The TPS723Q1 supports a low dropout of typically 140mV (typical, new chip) at 200mA of load current. The device has built-in protection mechanism for over-current and overtemperature for reliable operation of the LDO.

The TPS723Q1 supports low noise on output (60µVRMS with NR cap of 10nF) and available in a small 5-pin SOT-23 package, with performance fully specified over a temperature range of –40°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TPS723Q1 200mA, Low-Noise, High-PSRR, Negative-Output, Low-Dropout Linear Regulator datasheet (Rev. D) PDF | HTML 26 Mar 2026
Functional safety information TPS723-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 13 Sep 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS72301 PSpice Transient Model

SLVM866.ZIP (21 KB) - PSpice Model
Simulation model

TPS72301 Unencrypted PSpice Model

SLVMBZ8.ZIP (1 KB) - PSpice Model
Simulation model

TPS72325 PSpice Transient Model

SLVM867.ZIP (22 KB) - PSpice Model
Simulation model

TPS72325 Unencrypted PSpice Model

SLVMBZ9.ZIP (1 KB) - PSpice Model
Reference designs

PMP30473 — Lowest noise auxiliary dual output power supply reference design

This reference design is a 2 x 1-W inverting buck boost converter. The two output voltages (+5 V and -5 V) are produced from one single buck silicon (TPS57160-Q1). Post regulators (and post filters) ensure ripple free output voltages. Input voltage range covers automotive and industrial (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00431 — RF Sampling 4-GSPS ADC Reference Design with 8-GHz DC-Coupled Differential Amplifier

Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

This reference design describes a wideband RF (...)

Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos