Packaging information
Package | Pins SOIC (DW) | 16 |
Operating temperature range (°C) -40 to 70 |
Package qty | Carrier 40 | TUBE |
Features for the BQ24450
- Regulates Both Voltage and Current During Charging
- Precision Temperature-Compensated Reference:
- Maximizes Battery Capacity Over Temperature
- Ensures Safety While Charging Over Temperature
- Optimum Control to Maximize Battery Capacity and Life
- Supports Different Configurations
- Minimum External Components
- Available in 16-Pin SOIC (DW)
- APPLICATIONS
- Emergency Lighting Systems
- Security and Alarm Systems
- Telecommunication Backup Power
- Uninterruptible Power Supplies
Description for the BQ24450
The bq24450 contains all the necessary circuitry to optimally control the charging of valve-regulated lead-acid batteries. The IC controls the charging current as well as the charging voltage to safely and efficiently charge the battery, maximizing battery capacity and life. Depending on the application, the IC can be configured as a simple constant-voltage float charge controller or a dual-voltage float-cum-boost charge controller.
The built-in precision voltage reference is especially temperature-compensated to track the characteristics of lead-acid cells, and maintains optimum charging voltage over an extended temperature range without using any external components. The ICs low current consumption allows for accurate temperature monitoring by minimizing self-heating effects.
The IC can support a wide range of battery capacities and charging currents, limited only by the selection of the external pass transistor. The versatile driver for the external pass transistor supports both NPN and PNP types and provides at least 25mA of base drive.
In addition to the voltage- and current-regulating amplifiers, the IC features comparators that monitor the charging voltage and current. These comparators feed into an internal state machine that sequences the charge cycle. Some of these comparator outputs are made available as status signals at external pins of the IC. These status and control pins can be connected to a processor, or they can be connected up in flexible ways for standalone applications.