Packaging information
Package | Pins X2QFN (RUG) | 8 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the BQ2980
- Voltage
protection:
- Overvoltage (OV): ±10mV
- Undervoltage (UV): ±20mV
- Current protection:
- Overcurrent in charge (OCC): ±1mV
- Overcurrent in discharge (OCD): ±1mV
- Short circuit in discharge (SCD): ±5mV
- Temperature protection:
- Overtemperature (OT)
- Additional features:
- Supports as low as a 1mΩ sense resistor (RSNS)
- High-side protection
- High Vgs FET drive
- 0-V charging (only BQ2980)
- CTR pin for FET override control for system reset/shutdown
- Configure CTR for second OT protection through an external PTC thermistor
- Current consumption:
- NORMAL mode: 4µA
- SHUTDOWN mode: 0.1µA maximum
- Package:
- 8pin X2QFN: 1.50 × 1.50 × 0.37mm
Description for the BQ2980
The BQ298xyz family of devices, featuring integrated charge-pump FET drivers, provides high-side primary battery cell protection for 1-series Li-ion and Li-polymer batteries, enabling consistent Rdson across cell voltages. For better system thermal performance, the BQ298x devices accuracy enables the use of a sense resistor as low as 1mΩ.
The CTR pin in the BQ298x device can be configured to override the FET driver by host control to create a system reset or shutdown function. Alternatively, the CTR pin can be configured to connect an external Positive Temperature Coefficient (PTC) thermistor for FET OT protection in addition to the internal die temperature sensor. The BQ2980xy devices support zero-volt (0V) charging, while the BQ2982xy devices have this disabled.