text.skipToContent text.skipToNavigation

BQ76200PWR ACTIVE

High-side n-channel FET driver

NEW - Custom reel may be available
Inventory: 43,560  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
TSSOP (PW) | 16 2,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins TSSOP (PW) | 16
Package qty | Carrier: 2,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the BQ76200

  • CHG and DSG high-side NMOS FET drivers for battery protection fast FET turn-on and turn-off times
  • Pre-charge PFET driver (for current-limited pre-charge of significantly depleted cell-pack)
  • Independent digital enable control for charging and discharging
  • Minimal external components needed
  • Scalable external capacitor-based charge pump to accommodate a different range of FETs in parallel
  • High-voltage tolerant (100-V absolute maximum)
  • Internal switch to enable pack-voltage sensing
  • Common and separate charge and discharge path configuration support
  • Designed to work directly with bq76940, bq76930, and bq76920 battery monitors
  • Current consumption:
    • NORMAL mode: 40 µA
    • SHUTDOWN: < 10 µAmaximum

All trademarks are the property of their respective owners.

Description for the BQ76200

The bq76200 device is a low-power, high-side, N-channel system. Ahigh-side protection avoids ground disconnection in the system and also allows continuouscommunication between the battery pack and host system. The device has additional P-Channel FETcontrol to allow low-current pre-charge to a deeply depleted battery, and a PACK+ voltage monitorcontrol for the host to sense the PACK+ voltage.

The independent enable inputs allow CHG and DSG FETs to be turned onand off separately, offering great implementation flexibility in battery systems.

The bq76200 device can be used with a companion analog front end (AFE)device such as the bq76920/30/40 family, a 3-series to 15-series Cell Analog Front End Monitoring,and a host microcontroller or dedicated state-of-charge (SOC) tracking gas gauge device.

Pricing


Qty Price (USD)
1-99 1.6
100-249 1.402
250-999 0.983
1,000+ 0.792

Additional package qty | carrier options

Package qty | Carrier 90 | TUBE
Inventory 3,457
Qty | Price (USD) 1ku | 0.95 1-99 1.919 100-249 1.682 250-999 1.179 1,000+ 0.95