text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

MSP430F2132QRHBTEP ACTIVE

Enhanced Product 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI

Same as: V62/13624-01XE   This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Inventory:

Pricing

Qty Price (USD)
1-99 10.75
100-249 9.42
250-999 6.605
1,000+ 5.322

Additional package qty | Carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | 5.322 1-99 10.75 100-249 9.42 250-999 6.605 1,000+ 5.322
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
Package | Pins VQFN (RHB) | 32
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the MSP430F2132-EP

  • Low Supply Voltage Range: 1.8 V to 3.6 V
  • Ultra-Low Power Consumption
    • Active Mode: 250 µA at 1 MHz, 2.2 V
    • StandbyMode: 0.7 µA
    • Off Mode (RAM Retention): 0.1µA
  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
  • Basic Clock Module Configurations
    • Internal Frequencies up to 16 MHz With Four Calibrated Frequenciesto ±1%
    • Internal Very-Low-Power Low-FrequencyOscillator
    • 32-kHz Crystal (1)
    • High-Frequency (HF) Crystal up to16 MHz
    • Resonator
    • External Digital ClockSource
    • External Resistor
  • 16-Bit Timer0_A3 With Three Capture/Compare Registers
  • 16-Bit Timer1_A2 With Two Capture/Compare Registers
  • On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion
  • 10-Bit 200-ksps A/D Converter With Internal Reference, Sample-and-Hold, Autoscan, and Data Transfer Controller
  • Universal Serial Communication Interface
    • Enhanced UARTSupporting Auto-Baudrate Detection (LIN)
    • IrDA Encoder andDecoder
    • SynchronousSPI
    • I2C™
  • Brownout Detector
  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse
  • Bootstrap Loader
  • On-Chip Emulation Module
  • 8KB + 256B Flash Memory
  • 512B RAM
  • Available in a 32-Pin QFN (RHB) Package
  • For Complete Module Descriptions, See the MSP430x2xx Family User’s Guide, Literature Number SLAU144

(1)Crystal oscillator cannot be operated beyond 105°C.

Description for the MSP430F2132-EP

The MSP430F2132 is an ultra-low-power microcontroller. The architecture, combined withfive low-power modes, is optimized to achieve extended battery life in portable measurementapplications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constantgenerators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO)allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430F2132 has two built-in 16-bit timers, a fast 10-bit A/D converter withintegrated reference and a data transfer controller (DTC), a comparator, built-in communicationcapability using the universal serial communication interface, and up to 24 I/O pins.

Inventory:
Limit:  999,999,999

Pricing

Qty Price (USD)
1-99 10.75
100-249 9.42
250-999 6.605
1,000+ 5.322

Additional package qty | Carrier options info-circle

Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price (USD) 1ku | 5.322 1-99 10.75 100-249 9.42 250-999 6.605 1,000+ 5.322

Limit:  999,999,999

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more