Packaging information
Package | Pins HLQFP (PTP) | 176 |
Operating temperature range (°C) -55 to 150 |
Package qty | Carrier 40 | JEDEC TRAY (5+1) |
Features for the SM320F28335-HT
- High-Performance Static CMOS Technology
- Up to 150 MHz for TC = 55°C to 125°C
and Up to 100 MHZ for TC = 210°C - 1.9-V Core, 3.3-V I/O Design
- Up to 150 MHz for TC = 55°C to 125°C
- High-Performance 32-Bit CPU
- IEEE-754 Single-Precision Floating-Point Unit (FPU))
- 16 × 16 and 32 × 32 MAC Operations
- 16 × 16 Dual MAC
- Harvard Bus Architecture
- Fast Interrupt Response and Processing
- Unified Memory Programming Model
- Code-Efficient (in C/C++ and Assembly)
- Six Channel DMA Controller (for ADC, McBSP,
ePWM, XINTF, and SARAM) - 16-bit or 32-bit External Interface (XINTF)
- Over 2M × 16 Address Reach
- On-Chip Memory
- 256K × 16 Flash, 34K × 16 SARAM
- 1K × 16 OTP ROM
- Boot ROM (8K x 16)
- With Software Boot Modes (via SCI, SPI, CAN,
I2C, McBSP, XINTF, and Parallel I/O) - Standard Math Tables
- With Software Boot Modes (via SCI, SPI, CAN,
- Clock and System Control
- Dynamic PLL Ratio Changes Supported
- On-Chip Oscillator
- Watchdog Timer Module
- GPIO0 to GPIO63 Pins Can Be Connected to One
of the Eight External Core Interrupts - Peripheral Interrupt Expansion (PIE) Block
That Supports All 58 Peripheral Interrupts - 128-Bit Security Key/Lock
- Protects Flash/OTP/RAM Blocks
- Prevents Firmware Reverse Engineering
- Enhanced Control Peripherals
- Up to 18 PWM Outputs
- Up to 6 HRPWM Outputs With 150 ps MEP Resolution
- Up to 6 Event Capture Inputs
- Up to 2 Quadrature Encoder Interfaces
- Up to 8 32-bit/Nine 16-bit Timers
- Three 32-Bit CPU Timers
- Serial Port Peripherals
- Up to 2 CAN Modules
- Up to 3 SCI (UART) Modules
- Up to 2 McBSP Modules (Configurable as SPI)
- One SPI Module
- One Inter-Integrated-Circuit (I2C) Bus
- 12-Bit ADC, 16 Channels
- 80-ns Conversion Rate
- 2 × 8 Channel Input Multiplexer
- Two Sample-and-Hold
- Single/Simultaneous Conversions
- Internal or External Reference
- Up to 88 Individually Programmable, Multiplexed
GPIO Pins With Input Filtering - JTAG Boundary Scan Support IEEE Standard 1149.1-1990
Standard Test Access Port and Boundary Scan Architecture - Advanced Emulation Features
- Analysis and Breakpoint Functions
- Real-Time Debug via Hardware
- Development Support Includes
- ANSI C/C++ Compiler/Assembler/Linker
- Code Composer Studio IDE
- DSP/BIOS
- Digital Motor Control and Digital Power
Software Libraries
- Low-Power Modes and Power Savings
- IDLE, STANDBY, HALT Modes Supported
- Disable Individual Peripheral Clocks
- Package Option
- Ceramic Pin Grid Array (GB)
- HLQFP (PTP)
- Temperature Range:
- GB Package: –55°C to 210°C (GB)
- PTP Package: –55°C to 150°C (PTP)
- APPLICATIONS
- Controlled Baseline
- One Assembly/Test Site
- One Fabrication Site
- Available in Extreme (–55°C/210°C)
Temperature Range(1) - Extended Product Life Cycle
- Extended Product-Change Notification
- Product Traceability
- Texas Instruments high temperature products utilize
highly optimized silicon (die) solutions with design
and process enhancements to maximize performance over
extended temperatures.
(1) Custom temperature ranges available
Description for the SM320F28335-HT
The SM320F28335 is a highly integrated, high-performance solution for demanding control applications.
Throughout this document, the device is abbreviated as F28335.