132-pin (HFG) package image

SMJ320C50HFGM50 NOT RECOMMENDED FOR NEW DESIGNS

Digital Signal Processors

NOT RECOMMENDED FOR NEW DESIGNS barcode LOT/DATE Lot and date code selection may be available
Same as: 5962-9455803QYA This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9455803QYA NOT RECOMMENDED FOR NEW DESIGNS barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 10 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Military
RoHS No
REACH Affected
MSL rating / Peak reflow N/A for Pkg Type
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
  • US ECCN: 3A001A2C

More SMJ320C50 information

Packaging information

Package | Pins CFP (HFG) | 132
Operating temperature range (°C) -55 to 125
Package qty | Carrier 10 | JEDEC TRAY (5+1)

Features for the SMJ320C50

  • Military Operating Temperature Range:
      55°C to 125°C
  • Processed to MIL-PRF-38535
  • Fast Instruction Cycle Time (30 ns and 40 ns)
  • Source-Code Compatible With All C1x and C2x Devices
  • RAM-Based Operation
    • 9K × 16-Bit Single-Cycle On-Chip Program/Data RAM
    • 1056 × 16-Bit Dual-Access On-Chip Data RAM
  • 2K × 16-Bit On-Chip Boot ROM
  • 224K × 16-Bit Maximum Addressable External Memory Space (64K Program, 64K Data, 64K I/O, and 32K Global)
  • 32-Bit Arithmetic Logic Unit (ALU)
    • 32-bit Accumulator (ACC)
    • 32-Bit Accumulator Buffer (ACCB)
  • 16-Bit Parallel Logic Unit (PLU)
  • 16 × 16-Bit Multiplier, 32-Bit Product
  • 11 Context-Switch Registers
  • Two Buffers for Circular Addressing
  • Full-Duplex Synchronous Serial Port
  • Time-Division Multiplexed Serial Port (TDM)
  • Timer With Control and Counter Registers
  • 16 Software Programmable Wait-State Generators
  • Divide-by-One Clock Option
  • IEEE 1149.1 Boundary Scan Logic
  • Operations Are Fully Static
  • Enhanced Performance Implanted CMOS (EPIC™) Technology Fabricated by Texas Instruments
  • Packaging
    • 141-Pin Ceramic Grid Array (GFA Suffix)
    • 132-Lead Ceramic Quad Flat Package (HFG Suffix)
    • 132-Lead Plastic Quad Flat Package (PQ Suffix)

IEEE Standard 1149.1-1990 Standard-Test-Access Port and Boundary Scan Architecture
EPIC is a trademark of Texas Instruments Incorporated.

Description for the SMJ320C50

The SMJ320C50 digital signal processor (DSP) is a high-performance, 16-bit, fixed-point processor manufactured in 0.72-um double-level metal CMOS technology. The SMJ320C50 is the first DSP from TI designed as a fully static device. Full-static CMOS design contributes to low power consumption while maintaining high performance, making it ideal for applications such as battery-operated communications systems, satellite systems, and advanced control algorithms.

A number of enhancements to the basic SMJ320C2x architecture give the C50 a minimum 2× performance over the previous generation. A four-deep instruction pipeline, that incorporates delayed branching, delayed call to subroutine, and delayed return from subroutine, allows the C50 to perform instructions in fewer cycles. The addition of a parallel logic unit (PLU) gives the C50 a method for manipulating bits in data memory without using the accumulator and ALU. The C50 has additional shifting and scaling capability for proper alignment of multiplicands or storage of values to data memory.

The C50 achieves its low-power consumption through the IDLE2 instruction. IDLE2 removes the functional clock from the internal hardware of the C50, which puts it into a total-sleep mode that uses only 7 uA. A low-logic level on an external interrupt with a duration of at least five clock cycles ends the IDLE2 mode.

The C50 is available with two clock speeds. The clock frequencies are 50 MHz, providing a 40-ns cycle time, and 66 MHz, providing a 30-ns cycle time. The available options are listed in Table 1.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

5962-9455803QYA NOT RECOMMENDED FOR NEW DESIGNS barcode LOT/DATE Lot and date code selection may be available
Package qty | Carrier 10 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more