Packaging information
Package | Pins | LQFP (PZ) | 100 |
---|---|
Package qty | Carrier: | 90 | JEDEC TRAY (5+1) |
Operating temperature range (°C) | -40 to 85 |
Features for the TMS320F28044
- High-performance 100-MHz (10-ns cycle time) processor
- TMS320C28x 32-bit CPU
- Single-cycle 16 × 16 and 32 × 32 multiply-accumulate (MAC) operations
- Dual 16 × 16 MAC
- Fast interrupt response
- Unified memory programming model
- On-chip memory
- 64K × 16 flash
- 10K × 16 SARAM
- 1K × 16 OTP
- 4K × 16 Boot ROM
- Code Security Module protects against unauthorized memory access
- Clocking
- On-chip oscillator
- Clock-Fail-Detect mode
- Interrupts
- Support for up to three external core interrupts
- Peripheral Interrupt Expansion (PIE) block that supports all peripheral interrupts
- High-speed, 12-bit ADC
- 80-ns (12.5-MSPS) conversion rate
- 16 channels
- Two sample-and-hold
- Single/simultaneous conversions
- Internal or external reference
- High-resolution PWM
- 16 outputs with 150-ps resolution
- 14.8 bits at 200-kHz switching
- 13.4 bits at 500-kHz switching
- 12.4 bits at 1-MHz switching
- Endianness: Little endian
- Communications port peripherals
- Serial Peripheral Interface (SPI) module
- Serial Communications Interface (SCI)
- Inter-Integrated Circuit (I2C) bus
- Timers
- Three 32-bit CPU timers
- Up to 16 16-bit timers
- Watchdog Timer module
- Up to 35 General-Purpose Input/Output (GPIO) pins with input filtering
- On-chip JTAG emulation with real-time debug via hardware
- JTAG boundary scan support
- IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
- Low-power IDLE, STANDBY, and HALT modes
- Development tools
- Code Composer Studio™ IDE with flash programming plug-in
- C28x-optimized ANSI C/C++ compiler/assembler/linker
- SYS/BIOS real-time operating system
- USB-based JTAG debug probes
- IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary ScanArchitecture
- Available Software
- C2000™ Digital Power Supply Software Library
- C28x IQ Math Library
- C28x header files with example programs for all peripherals
- C28x DSP Library
- C28x Digital Motor Control Software Library
- Package options
- 100-pin Low-Profile Quad Flatpack (PZ)
- 100-pin MicroStar BGA™ (GGM, ZGM)
- RoHS-compliant, Green packaging
- Temperature range:
A: –40°C to 85°C (PZ, GGM, ZGM)
Description for the TMS320F28044
The TMS320F28044 device, member of the TMS320C28x DSP generation, is a highly integrated, high-performance solution for demanding control applications.
Throughout this document, TMS320F28044 is abbreviated as F28044.