Packaging information
Package | Pins X2QFN (RUC) | 14 |
Operating temperature range (°C) -40 to 85 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPL0102-100
- Two Potentiometers with 256-Position Resolution
- Non-volatile Memory Stores Wiper Settings
- 100 kΩ End-to-End Resistance (TPL0102-100)
- Fast Power-up Response Time to Wiper Setting:
<100 µs - ±0.5 LSB INL, ±0.25 LSB DNL (Voltage-Divider
Mode) - 4 ppm/°C Ratiometric Temperature Coefficient
- I2C-compatible Serial Interface
- 2.7 V to 5.5 V Single-Supply Operation
- ±2.25 V to ±2.75 V Dual-Supply Operation
- Operating Temperature Range from –40°C to
85°C - Shutdown Mode
- ESD Performance Tested Per JESD 22
- 2000-V Human Body Model (A114-B, Class II)
- 1000-V Charged-Device Model (C101)
- APPLICATIONS
- Adjustable Gain Amplifiers and Offset Trimming
- Adjustable Power Supplies
- Precision Calibration of Set Point Thresholds
- Sensor Trimming and Calibration
- Mechanical Potentiometer Replacement
All other trademarks are the property of their respective owners
Description for the TPL0102-100
The TPL0102 has two linear-taper digital potentiometers (DPOTs) with 256 wiper positions. Each potentiometer can be used as a three-terminal potentiometer or as a two-terminal rheostat. The TPL0102-100 has an end-to-end resistance of 100 kΩ.
The TPL0102 has non-volatile memory (EEPROM) which can be used to store the wiper position. This is beneficial because the wiper position is stored even during power-off and is automatically reinstated after power-on. The internal registers of the TPL0102 can be accessed using the I2C interface.
The TPL0102 is available in a 14-pin MicroQFN and 14-pin TSSOP package with a specified temperature range of –40°C to 85°C.