48-pin (PT) package image

VSP2232Y OBSOLETE

10-bit, 36 MSPS 1-Channel AFE for CCD Sensors

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More VSP2232 information

Packaging information

Package | Pins LQFP (PT) | 48
Operating temperature range (°C) 0 to 85
Package qty | Carrier 250 | JEDEC TRAY (10+1)

Features for the VSP2232

  • CCD Signal Processing
    • Correlated Double Sampling (CDS)
    • Programmable Black Level Clamping
  • Programmable Gain Amplifier (PGA)
    • \x966-dB to 42-dB Gain Ranging
  • 10-Bit Digital Data Output
    • Up to 36-MHz Conversion Rate
    • No Missing Codes
  • 76-dB Signal-to-Noise Ratio
  • Portable Operation
    • Low Voltage: 2.7 V to 3.6 V
    • Low Power: 130 mW (typ) at 3.0 V
    • Standby Mode: 6 mW

Description for the VSP2232

The VSP2232 is a complete mixed-signal processing IC for digital cameras that provides signal conditioning and analog-to-digital conversion for the output of a CCD array. The primary CCD channel provides correlated double sampling (CDS) to extract the video information from the pixels, a \x966-dB to 42-dB gain with digital control for varying illumination conditions, and black level clamping for an accurate black level reference.

Input signal clamping and offset correction of the input CDS is also performed. The stable gain control is linear in dB. Additionally, the black level is quickly recovered after gain change.

The VSP2232Y is pin-to-pin compatible with the VSP2262Y (12-bit 20 MHz) one-chip product.

The VSP2232Y is available in a 48-pin LQFP package and operates from a single 3-V/3.3-V supply.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more