PMP9357

Altera Arria V FPGA Power Supply Reference Design

PMP9357

Design files

Overview

The PMP9357 reference design is a complete power solution for Altera's Arria V series FPGAs.  This design uses several TPS54620 synchronous step down converters, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  To provide correct power sequencing, a UCD90120A power supply sequencer/monitor is used and can be controlled through I2C.

Features
  • Provides all the power rails needed to power an Altera Arria V FPGA
  • Design optimized to support a 5V input
  • Very high density PCB design saving board area
  • Optimum combination of switching regulators and LDOs provides the best power distribution tree
  • Supports DDR3 memory device
  • This design is tested and ready to power up an Arria V FPGA
Output voltage options PMP9357.1 PMP9357.2 PMP9357.3 PMP9357.4 PMP9357.5 PMP9357.6 PMP9357.7
Vin (Min) (V) 4.5 4.5 4.5 4.5 4.5 4.5 4.5
Vin (Max) (V) 5.5 5.5 5.5 5.5 5.5 5.5 5.5
Vout (Nom) (V) .85 1 3 1.5 1.5 3 .75
Iout (Max) (A) 6 6 6 6 6 6 3
Output Power (W) 5.1 6 18 9 9 18 2.25
Isolated/Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC DC DC DC DC DC
Topology Buck- Integrated Switch^Buck- Synchronous Buck- Integrated Switch^Buck- Synchronous Buck- Integrated Switch^Buck- Synchronous Buck- Integrated Switch^Buck- Synchronous Buck- Integrated Switch^Buck- Synchronous Buck- Integrated Switch^Buck- Synchronous Buck- Integrated Switch
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU228A.PDF (1874 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR409.PDF (254 K)

Detailed schematic diagram for design layout and components

TIDR410.PDF (103 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC391.ZIP (4792 K)

Detailed overview of design layout for component placement

TIDR559.ZIP (4699 K)

Detailed overview of design layout for component placement

TIDC285.ZIP (1439 K)

Design file that contains information on physical board layer of design PCB

TIDR560.PDF (2959 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Buck converters (integrated switch)

TPS546204.5-V to 17-V, 6-A synchronous SWIFT™ buck converter

Data sheet: PDF | HTML
DDR memory power ICs

TPS512003A Sink/Source DDR Termination Regulator w/ VTTREF Buffered Reference for DDR2, DDR3, DDR3L and DDR4

Data sheet: PDF | HTML
Direction-controlled voltage translators

SN74AVC4T2454-Bit Dual-Supply Bus Transceiver with Configurable Voltage-Level Shifting and 3-State Outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7671-A, 10-V, low-dropout voltage regulator with enable & RESET with delay

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS769100-mA, 10-V, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS7A471-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A73003-A, low-VIN (1.43-V), ultra-low-dropout voltage regulator with power good & enable

Data sheet: PDF | HTML
Sequencers

UCD90120A12-Rail Power Supply Sequencer and Monitor with ACPI Support

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP9357 Test Results (Rev. A) Mar. 27, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos