The TIDA-010984 presents a complete space-grade motor control platform. The design supports single 2- and 3-phase stepper or dual three-phase motor configurations with trapezoidal or field-oriented control (FOC), and scales across radiation hardness levels by pin-compatible components. MATLAB®/Simulink® model-based design accelerates software development, while GaN technology and high device integration minimize board area and thermal overhead.
Features
- Supply voltage, DC-Link voltage: 22-36V, optional range: 15V – 150V
- Six individual shoot-through protected 10A, GaN half bridge power stages in support of:
- 2x BLDC/PMSM
- 2-phase stepper
- 3-phase stepper
- High-side and in-phase current sensing option for each half-bridge power stage
- Individual temperature monitoring of each half-bridge power stage
- Demonstrates less than 60 cm2 of board area required (single-side mounted)
- Connects to space-grade MCU F28377D-SEP running Matlab Simulink example for sensorless FOC
- Radiation hard and radiation tolerant mounting options