Select a version

Select a version

No results found. Please clear your search and try again.

ARM-CGT

ARM Code Generation Tools - Compiler

Select a version
No results found. Please clear your search and try again.
Version: 20.2.4.LTS
Release date: Dec 13, 2020

Windows Installer for ARM CGT

SHA-256 checksum

MacOS Installer for ARM CGT

SHA-256 checksum

Linux Installer for ARM CGT

SHA-256 checksum
Products
Automotive wireless connectivity products
CC2640R2F-Q1 SimpleLink™ automotive qualified 32-bit Arm Cortex-M3 Bluetooth® Low Energy wireless MCU CC2642R-Q1 Automotive qualified SimpleLink™ Bluetooth® Low Energy wireless MCU
Low-power 2.4-GHz products
CC2640R2F SimpleLink™ 32bit Arm® Cortex®-M3 Bluetooth® Low Energy 5.1 wireless MCU with 128kB flash CC2642R SimpleLink™ 32-bit Arm Cortex-M4F Bluetooth® Low Energy wireless MCU with 352kB Flash CC2651R3 SimpleLink™ 32-bit Arm® Cortex®-M4 single-protocol 2.4-GHz wireless MCU with 352-kB flash CC2652P SimpleLink™ Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with integrated power amplifier CC2652P7 SimpleLink™ Arm® Cortex®-M4F multiprotocol 2.4-GHz wireless MCU, 704-kB Flash, integrated power amp CC2652R SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with 352kB Flash CC2652RB SimpleLink™ 32-bit Arm Cortex-M4F multiprotocol 2.4 GHz wireless MCU with crystal-less BAW resonator CC2652RSIP SimpleLink™ multiprotocol 2.4-GHz wireless system-in-package module with 352-KB memory
Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352P SimpleLink™ Arm Cortex-M4F multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU integrated power amplifier CC1352P7 SimpleLink™ Arm® Cortex®-M4F multiband sub-1GHz & 2.4GHz wireless MCU with EdgeAI support, +20dBm CC1352R SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Wi-Fi products
CC3120 SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications CC3220R SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 6 TLS/SSL and 256kB RAM CC3220S SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with secure boot and 256kB RAM

Documentation

ARM Assembly Language Tools User Guide

What's new

Available in release 20.2.0.LTS:
  • Hex utility tool new option --cmac (cipher-based message authentication protocol) will apply cmac algorithm to user defined regions and generate cmac tags for secure boot support.
  • Hex utility tool now supports output option --binary.
  • Default file extension for compiler generated object files updated to .c.obj and .cpp.obj

Release Information

This is a long-term support release of the ARM Code Generation Tools (CGT) containing new enhancements and features. The ARM CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on ARM core processors.