Select a version
ARM-CGT
Arm® code generation tools -- compiler
Linux Installer for ARM CGT
Windows Installer for ARM CGT
MacOS Installer for ARM CGT
Products
Bluetooth products
Sub-1 GHz products
Wi-Fi products
Wi-SUN products
Multi-protocol products
Documentation
Release Information
This is a long-term support release of the ARM Code Generation Tools (CGT) containing new enhancements and features. The ARM CGT provides software development tools including the compiler, assembler, and linker, among others, which can be used to develop applications with C/C++ source code for loading and running on ARM core processors.
What's new
Available in release 20.2.0.LTS:
- Hex utility tool new option --cmac (cipher-based message authentication protocol) will apply cmac algorithm to user defined regions and generate cmac tags for secure boot support.
- Hex utility tool now supports output option --binary.
- Default file extension for compiler generated object files updated to .c.obj and .cpp.obj