Home Power management Voltage references Shunt voltage references

LM4051-N

ACTIVE

Fixed & adjustable, precision micropower shunt voltage reference

Product details

VO (V) 1.225 Initial accuracy (max) (%) 0.1, 0.2, 0.5 VO adj (min) (V) 1.24 VO adj (max) (V) 10 Iz for regulation (min) (µA) 60 Reference voltage (V) Fixed, adjustable Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 12
VO (V) 1.225 Initial accuracy (max) (%) 0.1, 0.2, 0.5 VO adj (min) (V) 1.24 VO adj (max) (V) 10 Iz for regulation (min) (µA) 60 Reference voltage (V) Fixed, adjustable Rating Catalog Temp coeff (max) (ppm/°C) 50 Operating temperature range (°C) -40 to 125 Iout/Iz (max) (mA) 12
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Reverse Breakdown Voltage Options of 1.225 V and Adjustable
  • Key Specifications:
    • Output Voltage Tolerance (A Grade, 25 ̊C) ± 0.1% (Maximum)
    • Output Noise (10 Hz to 10 kHz) 20 µV rms
    • Operating Current Range: 60 µA to 12 mA
    • Industrial Temp. Range: −40 ̊C to +85 ̊C
    • Extended Temp. Range: −40 ̊C to +125 ̊C
    • Temperature Coefficient: 50 ppm/ ̊C (Maximum)
  • No Output Capacitor Required
  • Tolerates Capacitive Loads
  • Reverse Breakdown Voltage Options of 1.225 V and Adjustable
  • Key Specifications:
    • Output Voltage Tolerance (A Grade, 25 ̊C) ± 0.1% (Maximum)
    • Output Noise (10 Hz to 10 kHz) 20 µV rms
    • Operating Current Range: 60 µA to 12 mA
    • Industrial Temp. Range: −40 ̊C to +85 ̊C
    • Extended Temp. Range: −40 ̊C to +125 ̊C
    • Temperature Coefficient: 50 ppm/ ̊C (Maximum)

Ideal for space critical applications, the LM4051-N precision voltage reference is available in the sub-miniature (3 mm x 1.3 mm) SOT-23 surface-mount package. The LM4051-N’s advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4051-N easy to use. Further reducing design effort is the availability of a fixed (1.225V) and adjust- able reverse breakdown voltage. The minimum operating current is 60 µA for the LM4051-1.2 and the LM4051-ADJ. Both versions have a maximum operating current of 12 mA.

The LM4051-N comes in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.1%, while the B-grade have 0.2% and the C-grade 0.5%, all with a tempco of 50 ppm/ ̊C guaranteed from −40 ̊C to 125 ̊C.

The LM4051-N utilizes fuse and zener-zap trim of reference voltage during wafer sort to ensure that the prime parts have an accuracy of better than ± 0.1% (A grade) at 25 ̊C.

Ideal for space critical applications, the LM4051-N precision voltage reference is available in the sub-miniature (3 mm x 1.3 mm) SOT-23 surface-mount package. The LM4051-N’s advanced design eliminates the need for an external stabilizing capacitor while ensuring stability with any capacitive load, thus making the LM4051-N easy to use. Further reducing design effort is the availability of a fixed (1.225V) and adjust- able reverse breakdown voltage. The minimum operating current is 60 µA for the LM4051-1.2 and the LM4051-ADJ. Both versions have a maximum operating current of 12 mA.

The LM4051-N comes in three grades (A, B, and C). The best grade devices (A) have an initial accuracy of 0.1%, while the B-grade have 0.2% and the C-grade 0.5%, all with a tempco of 50 ppm/ ̊C guaranteed from −40 ̊C to 125 ̊C.

The LM4051-N utilizes fuse and zener-zap trim of reference voltage during wafer sort to ensure that the prime parts have an accuracy of better than ± 0.1% (A grade) at 25 ̊C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM4050-N ACTIVE 50-ppm/°C precision micropower shunt voltage reference Higher (2 V to 10 V), fixed output voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM4051-N Precision Micropower Shunt Voltage Reference datasheet (Rev. D) PDF | HTML 28 Sep 2018
Application note Precision Current Sources and Sinks Using Voltage References 30 Jun 2020
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

LM4051_A1P2 PSpice Transient Model

SNOM473.ZIP (26 KB) - PSpice Model
Simulation model

LM4051_A1P2 Unencrypted PSpice Transient Model

SNOM522.ZIP (1 KB) - PSpice Model
Simulation model

LM4051_ADJA1P212 PSpice Transient Model

SNOM474.ZIP (28 KB) - PSpice Model
Simulation model

LM4051_ADJA1P212 Unencrypted PSpice Transient Model

SNOM524.ZIP (1 KB) - PSpice Model
Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware

Supported products & hardware

Products
Die & wafer services
LM336-2.5-MIL Shunt Voltage Reference
Shunt voltage references
ATL431 2.5-V low-IQ adjustable precision shunt regulator LM136-2.5-N Voltage Reference Diode LM136-5.0 5.0V Reference Diode LM136-5.0QML 5.0V Reference Diode LM136A-2.5QML 2.5V Reference Diode LM136A-2.5QML-SP Radiation-hardened QMLV, 2.5-V shunt voltage reference LM136A-5.0QML 5.0V Reference Diode LM185-1.2-N Micropower Voltage Reference Diode LM185-1.2QML Micropower Voltage Reference Diode LM185-1.2QML-SP Radiation-hardened QMLV, 1.2-V shunt voltage reference LM185-2.5-N Micropower Voltage Reference Diode LM185-2.5QML Micropower Voltage Reference Diode LM185-2.5QML-SP Space-grade QMLV 2.5-V  shunt voltage reference LM185-ADJ Adjustable Micropower Voltage Reference LM185QML Adjustable Micropower Voltage Reference LM285-1.2 1.235-V, –40°C to +85°C, micropower voltage reference LM285-1.2-N 1.235-V, –40°C to +85°C, micropower voltage reference diode LM285-2.5 2.5-V, –40°C to +85°C, micropower voltage reference LM285-2.5-N 2.5-V, –40°C to +85°C, micropower voltage reference diode LM285-ADJ Adjustable, 85°C, micropower voltage reference LM336-2.5 0°C to 70°C, 2.5-V integrated reference circuit LM336-2.5-N Voltage reference diode LM336-5.0 5-V reference diode LM385-1.2 1.235-V, 2%, 0°C to 70°C, micropower voltage reference LM385-1.2-MIL Micropower Voltage Reference LM385-1.2-N 1.235-V, 0°C to 70°C, micropower voltage reference diode LM385-2.5 2.5-V, 2%, 70°C, micropower voltage reference LM385-2.5-N 2.5-V, 0°C to 70°C, micropower voltage reference diode LM385-ADJ Adjustable, 70°C, micropower voltage reference LM4030 Ultra-high-precision shunt voltage reference LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference LM4040-N 100-ppm/°C precision micropower shunt voltage reference LM4040-N-Q1 Automotive, 100-ppm/°C precision micropower shunt voltage reference LM4041-N Fixed & adjustable, 45-µA, precision micropower shunt voltage reference LM4041-N-Q1 Automotive, precision micropower shunt voltage reference LM4050-N 50-ppm/°C precision micropower shunt voltage reference LM4050-N-Q1 Automotive, 50-ppm/°C precision micropower shunt voltage reference LM4050QML-SP Radiation-hardened QMLV, 2.5-V or 5-V shunt voltage reference LM4051-N Fixed & adjustable, precision micropower shunt voltage reference LM431 2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator LM4431 Micropower shunt voltage reference LMV431 1.5%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431A 1%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431B 0.5%, low-voltage (1.24-V) adjustable precision shunt regulator
Current references
LM134 3-Terminal Adjustable Current Source LM234 100°C 3-pin adjustable current source LM334 0°C to 70°C 3-pin adjustable current source
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos