Home Power management Voltage references Shunt voltage references

LMV431B

ACTIVE

0.5%, low-voltage (1.24-V) adjustable precision shunt regulator

Product details

VO (V) 1.24 Initial accuracy (max) (%) 0.5 VO adj (min) (V) 1.24 VO adj (max) (V) 30 Iz for regulation (min) (µA) 80 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 15
VO (V) 1.24 Initial accuracy (max) (%) 0.5 VO adj (min) (V) 1.24 VO adj (max) (V) 30 Iz for regulation (min) (µA) 80 Reference voltage (V) adjustable Rating Catalog Temp coeff (max) (ppm/°C) 138 Operating temperature range (°C) -40 to 85 Iout/Iz (max) (mA) 15
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Low-Voltage Operation/Wide Adjust Range
    (1.24 V/30 V)
  • 0.5% Initial Tolerance (LMV431B)
  • Temperature Compensated for Industrial
    Temperature Range (39 PPM/°C for
    the LMV431AI)
  • Low Operation Current (55 µA)
  • Low Output Impedance (0.25 Ω)
  • Fast Turn-On Response
  • Low Cost
  • Low-Voltage Operation/Wide Adjust Range
    (1.24 V/30 V)
  • 0.5% Initial Tolerance (LMV431B)
  • Temperature Compensated for Industrial
    Temperature Range (39 PPM/°C for
    the LMV431AI)
  • Low Operation Current (55 µA)
  • Low Output Impedance (0.25 Ω)
  • Fast Turn-On Response
  • Low Cost

The LMV431, LMV431A and LMV431B are precision 1.24 V shunt regulators capable of adjustment to 30 V. Negative feedback from the cathode to the adjust pin controls the cathode voltage, much like a non-inverting op amp configuration (Refer to Symbol and Functional Diagrams). A two-resistor voltage divider terminated at the adjust pin controls the gain of a 1.24 V band-gap reference. Shorting the cathode to the adjust pin (voltage follower) provides a cathode voltage of a 1.24 V.

The LMV431, LMV431A and LMV431B have respective initial tolerances of 1.5%, 1%, and 0.5%, and functionally lend themselves to several applications that require zener diode type performance at low voltages. Applications include a 3 V to 2.7 V low drop-out regulator, an error amplifier in a 3 V off-line switching regulator and even as a voltage detector. These parts are typically stable with capacitive loads greater than 10 nF and less than 50 pF.

The LMV431, LMV431A and LMV431B provide performance at a competitive price.

The LMV431, LMV431A and LMV431B are precision 1.24 V shunt regulators capable of adjustment to 30 V. Negative feedback from the cathode to the adjust pin controls the cathode voltage, much like a non-inverting op amp configuration (Refer to Symbol and Functional Diagrams). A two-resistor voltage divider terminated at the adjust pin controls the gain of a 1.24 V band-gap reference. Shorting the cathode to the adjust pin (voltage follower) provides a cathode voltage of a 1.24 V.

The LMV431, LMV431A and LMV431B have respective initial tolerances of 1.5%, 1%, and 0.5%, and functionally lend themselves to several applications that require zener diode type performance at low voltages. Applications include a 3 V to 2.7 V low drop-out regulator, an error amplifier in a 3 V off-line switching regulator and even as a voltage detector. These parts are typically stable with capacitive loads greater than 10 nF and less than 50 pF.

The LMV431, LMV431A and LMV431B provide performance at a competitive price.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet LMV431l;LMV431Al;LMV431B Low-Voltage (1.24V) Adj Precision Shunt Regs datasheet (Rev. G) 22 Sep 2014
E-book Voltage Supervisor and Reset ICs: Tips, Tricks and Basics 28 Jun 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware

Supported products & hardware

Products
Die & wafer services
LM336-2.5-MIL Shunt Voltage Reference
Shunt voltage references
ATL431 2.5-V low-IQ adjustable precision shunt regulator LM136-2.5-N Voltage Reference Diode LM136-5.0 5.0V Reference Diode LM136-5.0QML 5.0V Reference Diode LM136A-2.5QML 2.5V Reference Diode LM136A-2.5QML-SP Radiation-hardened QMLV, 2.5-V shunt voltage reference LM136A-5.0QML 5.0V Reference Diode LM185-1.2-N Micropower Voltage Reference Diode LM185-1.2QML Micropower Voltage Reference Diode LM185-1.2QML-SP Radiation-hardened QMLV, 1.2-V shunt voltage reference LM185-2.5-N Micropower Voltage Reference Diode LM185-2.5QML Micropower Voltage Reference Diode LM185-2.5QML-SP Space-grade QMLV 2.5-V  shunt voltage reference LM185-ADJ Adjustable Micropower Voltage Reference LM185QML Adjustable Micropower Voltage Reference LM285-1.2 1.235-V, –40°C to +85°C, micropower voltage reference LM285-1.2-N 1.235-V, –40°C to +85°C, micropower voltage reference diode LM285-2.5 2.5-V, –40°C to +85°C, micropower voltage reference LM285-2.5-N 2.5-V, –40°C to +85°C, micropower voltage reference diode LM285-ADJ Adjustable, 85°C, micropower voltage reference LM336-2.5 0°C to 70°C, 2.5-V integrated reference circuit LM336-2.5-N Voltage reference diode LM336-5.0 5-V reference diode LM385-1.2 1.235-V, 2%, 0°C to 70°C, micropower voltage reference LM385-1.2-MIL Micropower Voltage Reference LM385-1.2-N 1.235-V, 0°C to 70°C, micropower voltage reference diode LM385-2.5 2.5-V, 2%, 70°C, micropower voltage reference LM385-2.5-N 2.5-V, 0°C to 70°C, micropower voltage reference diode LM385-ADJ Adjustable, 70°C, micropower voltage reference LM4030 Ultra-high-precision shunt voltage reference LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference LM4040-N 100-ppm/°C precision micropower shunt voltage reference LM4040-N-Q1 Automotive, 100-ppm/°C precision micropower shunt voltage reference LM4041-N Fixed & adjustable, 45-µA, precision micropower shunt voltage reference LM4041-N-Q1 Automotive, precision micropower shunt voltage reference LM4050-N 50-ppm/°C precision micropower shunt voltage reference LM4050-N-Q1 Automotive, 50-ppm/°C precision micropower shunt voltage reference LM4050QML-SP Radiation-hardened QMLV, 2.5-V or 5-V shunt voltage reference LM4051-N Fixed & adjustable, precision micropower shunt voltage reference LM431 2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator LM4431 Micropower shunt voltage reference LMV431 1.5%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431A 1%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431B 0.5%, low-voltage (1.24-V) adjustable precision shunt regulator
Current references
LM134 3-Terminal Adjustable Current Source LM234 100°C 3-pin adjustable current source LM334 0°C to 70°C 3-pin adjustable current source
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-01292 — 650W Power Stage Without Heat Sink Reference Design for Low-Frequency Offline UPS and Inverters

This reference design is a 650-W inverter power stage designed for low-frequency (transformer-based), single-phase UPS operating from a 12-V battery. The design enables low form factor and high-efficiency implementation, taking advantage of the TI SMD MOSFET in a SON5x6 package with very low R (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP15035 — 1000-W, Bidirectional, 12-V to 12-V Converter Reference Design

This reference design is a dual-channel, bidirectional converter suitable for 12-V to 12-V, dual-battery system, automotive applications. This reference design has a wide input range (3 V to 40 V) and could give full load (1kW) in the input voltage from 9V to 18V by using two LM5170-Q1 (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20497 — 110W Industrial POE Isolated Flyback Reference Design

PMP20497 is an isolated flyback converter utilizing the LM5022 for industrial applications. This design accepts input voltage of 12V. The test report here is 12Vin/~54V out @ 2A of load current.  Switching frequency is set to 100kHz. A custom Pulse transformer is used in this test report for (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20551 — 12V to 60V Input 36W Industrial PoE Isolated Flyback Reference Design

PMP20551 is an isolated flyback converter utilizing the LM5022 for industrial applications. This design accepts PoE input voltage of 12V to 60V The test report here is tested at 12V out @ 3A of load current.  Switching frequency is set to 100kHz. A custom transformer is used in this test (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos