SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
The ADS54J54 is a low power, wide bandwidth 14-bit 500 MSPS quad channel analog-to-digital converter (ADC). It supports the JESD204B serial interface with data rates up to 5 Gbps supporting 1 or 2 lanes per ADC. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy. A sampling clock divider allows more flexibility for system clock architecture design. The ADS54J54 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. Optional 2x Decimation Filter provides high-pass or low-pass filter modes.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS54J54 | VQFN (64) | 9.00mm x 9.00mm |