SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | TEST PATTERN EN CD | TEST PATTERN EN AB | 0 | TEST PATTERN | 0 | 0 | 0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D6 | TEST PATTERN EN CD | R/W | 0 | Enables test pattern output for channel C and D
0 = Normal operation 1 = Test pattern output enabled |
D5 | TEST PATTERN EN AB | R/W | 0 | Enables test pattern output for channel A and B
0 = Normal operation 1 = Test pattern output enabled |
D4 | TEST PATTERN | R/W | 0 | Selects test pattern
0 = RAMP pattern 1 = Output alternates between 0x1555 and 0x2AAA |