SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | JESD INIT CD | JESD RESET CD | 0 | 0 | 0 | 0 | 0 | 0 | JESD INIT AB | JESD RESET AB |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D9 | JESD INIT CD | R/W | 1 | Puts the JESD block in INITIALIZATION state when set high. In this state the JESD parameters can be programmed and the outputs will stay at 0. See also JESD start-up sequence. |
D8 | JESD RESET CD | R/W | 0 | Resets the JESD block when low |
D1 | JESD INIT AB | R/W | 1 | Puts the JESD block in initialization state when set high. In this state the JESD parameters can be programmed and the outputs will stay at 0. |
D0 | JESD RESET AB | R/W | 0 | Resets the JESD block when low |