SLASE67A January 2015 – August 2019 ADS54J54
PRODUCTION DATA.
D15 | D14 | D13 | D12 | D11 | D10 | D9 | D8 | D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | JESD PLL CD | JESD PLL AB |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
D1 | JESD PLL CD | R | 1 | JESD PLL for channel CD lost lock when flag is set high |
D0 | JESD PLL CD | R | 1 | JESD PLL for channel AB lost lock when flag is set high |