SNAS207B May 2004 – January 2024 LM64
PRODUCTION DATA
ADDRESS Hex |
Read/ Write |
Bits | POR Value |
Name | Description |
---|---|---|---|---|---|
00HEX LOCAL TEMPERATURE REGISTER (8-bits) | |||||
00 | Read Only | 7:0 | N/A | Local Temperature Reading (8-bit) | 8-bit temperature of the LM64. |
05 (0B)HEX LOCAL HIGH SETPOINT REGISTER (8-bits) | |||||
05 | R/W | 7:0 | 0x46 (70°) | Local HIGH Setpoint | High Setpoint for the internal diode. |