SNAS207B May 2004 – January 2024 LM64
PRODUCTION DATA
PWM Freq 4D [4:0] | Step Resolution, % | PWM Value 4D [5:0] for 100% | PWM Value 4C [5:0] for about 75% | PWM Value 4C [5:0] for 50% | PWM Freq at 360 kHz Internal Clock, kHz | PWM Freq at 1.4 kHz Internal Clock, Hz | Actual Duty Cycle, % When 75% is Selected |
---|---|---|---|---|---|---|---|
0 | Address 0 is mapped to Address 1 | ||||||
1 | 50 | 2 | 1 | 1 | 180.0 | 703.1 | 50.0 |
2 | 25 | 4 | 3 | 2 | 90.00 | 351.6 | 75.0 |
3 | 16.7 | 6 | 5 | 3 | 60.00 | 234.4 | 83.3 |
4 | 12.5 | 8 | 6 | 4 | 45.00 | 175.8 | 75.0 |
5 | 10.0 | 10 | 8 | 5 | 36.00 | 140.6 | 80.0 |
6 | 8.33 | 12 | 9 | 6 | 30.00 | 117.2 | 75.0 |
7 | 7.14 | 14 | 11 | 7 | 25.71 | 100.4 | 78.6 |
8 | 6.25 | 16 | 12 | 8 | 22.50 | 87.9 | 75.0 |
9 | 5.56 | 18 | 14 | 9 | 20.00 | 78.1 | 77.8 |
10 | 5.00 | 20 | 15 | 10 | 18.00 | 70.3 | 75.0 |
11 | 4.54 | 22 | 17 | 11 | 16.36 | 63.9 | 77.27 |
12 | 4.16 | 24 | 18 | 12 | 15.00 | 58.6 | 75.00 |
13 | 3.85 | 26 | 20 | 13 | 13.85 | 54.1 | 76.92 |
14 | 3.57 | 28 | 21 | 14 | 12.86 | 50.2 | 75.00 |
15 | 3.33 | 30 | 23 | 15 | 12.00 | 46.9 | 76.67 |
16 | 3.13 | 32 | 24 | 16 | 11.25 | 43.9 | 75.00 |
17 | 2.94 | 34 | 26 | 17 | 10.59 | 41.4 | 76.47 |
18 | 2.78 | 36 | 27 | 18 | 10.00 | 39.1 | 75.00 |
19 | 2.63 | 38 | 29 | 19 | 9.47 | 37.0 | 76.32 |
20 | 2.50 | 40 | 30 | 20 | 9.00 | 35.2 | 75.00 |
21 | 2.38 | 42 | 32 | 21 | 8.57 | 33.5 | 76.19 |
22 | 2.27 | 44 | 33 | 22 | 8.18 | 32.0 | 75.00 |
23 | 2.17 | 46 | 35 | 23 | 7.82 | 30.6 | 76.09 |
24 | 2.08 | 48 | 36 | 24 | 7.50 | 29.3 | 75.00 |
25 | 2.00 | 50 | 38 | 25 | 7.20 | 28.1 | 76.00 |
26 | 1.92 | 52 | 39 | 26 | 6.92 | 27.0 | 75.00 |
27 | 1.85 | 54 | 41 | 27 | 6.67 | 26.0 | 75.93 |
28 | 1.79 | 56 | 42 | 28 | 6.42 | 25.1 | 75.00 |
29 | 1.72 | 58 | 44 | 29 | 6.21 | 24.2 | 75.86 |
30 | 1.67 | 60 | 45 | 30 | 6.00 | 23.4 | 75.00 |
31 | 1.61 | 62 | 47 | 31 | 5.81 | 22.7 | 75.81 |