See (1)(2)LM64 Operating Temperature Range | 0°C ≤ TA ≤ +85°C |
Remote Diode Temperature Range | 25°C ≤ TD ≤ +140°C |
Electrical Characteristics | TMIN ≤ TA ≤ TMAX |
Supply Voltage Range (VDD) | +3.0 V to +3.6 V |
(1) Absolute Maximum Ratings indicate limits beyond which damage to the device may occur. Operating Ratings indicate conditions for which the device is functional, but do not guarantee performance limits. For guaranteed specifications and test conditions, see the Electrical Characteristics. The guaranteed specifications apply only for the test conditions listed. Some performance characteristics may degrade when the device is not operated under the listed test conditions.
(2) All voltages are measured with respect to GND, unless otherwise noted.