SNAS207B May 2004 – January 2024 LM64
PRODUCTION DATA
Pin | Name | Input/Output | Function and Connection |
---|---|---|---|
1 | GPIO1 | Digital Input/ Open-Drain Output |
General Purpose Open-Drain Digital Output or Digital Input. Typical pull-up resistor is 10 kΩ to VDD. |
2 | GPIO2 | Digital Input/ Open-Drain Output |
General Purpose Open-Drain Digital Output or Digital Input. Typical pull-up resistor is 10 kΩ to VDD. |
3 | GPIO3 | Digital Input/ Open-Drain Output |
General Purpose Open-Drain Digital Output or Digital Input. Typical pull-up resistor is 10 kΩ to VDD. |
4 | PWM | Open-Drain Digital Output |
Open-Drain Digital Output. Connect to fan drive circuitry. The power-on default for this pin is low (pin 4 pulled to ground). |
5 | VDD | Power Supply Input | Connect to a low-noise +3.3 ± 0.3 VDC power supply, and bypass to GND with a 0.1 µF ceramic capacitor in parallel with a 100 pF ceramic capacitor. A bulk capacitance of 10 µF needs to be in the vicinity of the LM64's VDD pin. |
6 | D+ | Analog Input | Connect to the anode (positive side) of the remote diode. A 2.2 nF ceramic capacitor must be connected between pins 6 and 7. |
7 | D- | Analog Input | Connect to the cathode (negative side) of the remote diode. A 2.2 nF ceramic capacitor must be connected between pins 6 and 7. |
8 | T_Crit | Open-Drain Digital Output |
Open-Drain Digital Output. Typical pull-up resistor is 3 kΩ to VDD. |
9 | N/C | N/A | No Connection. |
10 | N/C | N/A | No Connection. |
11 | N/C | N/A | No Connection. |
12 | A0 | Digital Input | SMBus Address Select pin. If High, the SMBus address is 0x4E or, if Low, the SMBus address is 0x18. Typical pull-up resistor is 10 kΩ to VDD. |
13 | GND | Ground | This is the analog and digital ground return. |
14 | ALERT | Open-Drain Digital Output |
This pin is an open-drain ALERT Output. Typical pull-up resistor is 3 kΩ to VDD. |
15 | TACH | Digital Input | This pin is a digital tachometer input. Typical pull-up resistor is 3 kΩ to VDD. |
16 | SMBDAT | Digital Input/ Open-Drain Output |
This is the bi-directional SMBus data line. Typical pull-up resistor is 1.5 kΩ to VDD. |
17 | SMBCLK | Digital Input | This is the SMBus clock input. Typical pull-up resistor is 1.5 kΩ to VDD. |
18 | GPIO5 | Digital Input/ Open-Drain Output |
General Purpose Open-Drain Digital Output or Digital Input. Typical pull-up resistor is 10 kΩ to VDD. |
19 | GPIO4 | Digital Input/ Open-Drain Output |
General Purpose Open-Drain Digital Output or Digital Input. Typical pull-up resistor is 10 kΩ to VDD. |
20 | GPD1 | Digital Input | General Purpose Default Input Pin. Typical pull-up resistor is 10 kΩ to VDD. Always connect to a logical High or Low level. |
21 | GPD2 | Digital Input | General Purpose Default Input Pin. Typical pull-up resistor is 10 kΩ to VDD. Always connect to a logical High or Low level. |
22 | GPD3 | Digital Input | General Purpose Default Input Pin. Typical pull-up resistor is 10 kΩ to VDD. Always connect to a logical High or Low level. |
23 | GPD4 | Digital Input | General Purpose Default Input Pin. Typical pull-up resistor is 10 kΩ to VDD. Always connect to a logical High or Low level. |
24 | GPD5 | Digital Input | General Purpose Default Input Pin. Typical pull-up resistor is 10 kΩ to VDD. Always connect to a logical High or Low level. |