SNAS207B May 2004 – January 2024 LM64
PRODUCTION DATA
ADDRESS Hex | Read/ Write | Bits | POR Value | Name | Description | ||
---|---|---|---|---|---|---|---|
47HEX TACHOMETER COUNT (MSB) and 46HEX TACHOMETER COUNT (LSB) REGISTERS (16 bits: Read LSB first to lock MSB and ensure MSB and LSB are from the same reading) | |||||||
47 | Read Only | 7:0 | N/A | Tachometer Count (MSB) | These registers contain the current 16-bit Tachometer Count, representing the period of time between tach pulses. Note that the 16-bit tachometer MSB and LSB are reversed from the 16-bit temperature readings | ||
46 | Read Only | 7:2 | N/A | Tachometer Count (MSB) | |||
Read Only | 1:0 | 00 | Tachometer Edge Count | Bits: | Edges Used | Tach_Count_Multiple | |
00: | Reserved - do not use | ||||||
01: | 2 | 4 | |||||
10: | 2 | 2 | |||||
11: | 5 | 1 | |||||
Note: If PWM_Clock_Select = 360 kHz, then Tach_Count_Multiple = 1 regardless of the setting of these bits. | |||||||
49HEX TACHOMETER LIMIT (MSB) and 48HEX TACHOMETER LIMIT (LSB) REGISTERS | |||||||
49 | R/W | 7:0 | 0xFF | Tachometer Limit (MSB) | These registers contain the current 16-bit Tachometer Count, representing the period of time between tach pulses. Fan RPM = (f * 5,400,000) / (Tachometer Count), where f = 1 for 2 pulses/rev fan; f = 2 for 1 pulse/rev fan; and f = 2/3 for 3 pulses/rev fan. See the Application Notes section for more tachometer information. Note that the 16-bit tachometer MSB and LSB are reversed from the 16 bit temperature readings. | ||
48 | R/W | 7:2 | 0xFF | Tachometer Limit (LSB) | |||
R/W | 1:0 | [Reserved] | Not Used. |