SNAS783C June 2020 – February 2021 LMX2820
PRODUCTION DATA
The Post-R divider further divides down the frequency to the phase detector frequency. When it is used with PLL_R=2, the maximum input frequency to this divider is limited to 500 MHz. When it is used with PLL_R>2 then the maximum frequency to this divider is limited to 250 MHz.