SNAS783C June 2020 – February 2021 LMX2820
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO.(1) | ||
SUPPLY AND GROUND | |||
VCCBUF | 24 | P | Output buffer supply. Connect to 3.3-V with a low-ESR, 0.1-µF and a 1-µF decoupling capacitor to ground. |
VCCBUF2 | 33 | P | Buffer supply. Connect to 3.3-V with a low-ESR, 0.1-µF and a 1-µF decoupling capacitor to ground. |
VCCCP | 13 | P | Charge pump supply. Connect to 3.3-V with a 1-µF decoupling capacitor to ground. |
VCCDIG | 7 | P | Digital supply. Connect to 3.3-V with a low-ESR, 0.1-µF and a 1-µF decoupling capacitor to ground. |
VCCMASH | 17 | P | Digital supply. Connect to 3.3-V with a low-ESR, 0.1-µF and a 1-µF decoupling capacitor to ground. |
VCCVCO | 45 | P | VCO supply. Connect to 3.3-V with a low-ESR, 0.1-µF and a 1-µF decoupling capacitor to ground. |
GND | 2 | G | Ground |
4 | |||
6 | |||
15 | |||
16 | |||
27 | |||
29 | |||
32 | |||
40 | |||
42 | |||
47 | |||
48 | |||
DAP | — | — | Connect the GND pin to the exposed thermal pad for correct operation. Connect the thermal pad to any internal PCB ground plane using multiple vias for good thermal performance. |
NC | 35 | NC | Connect to ground. |
BIAS/LDO BYPASS | |||
BIASVAR | 41 | B | VCO varactor bias. Connect a 1-µF decoupling capacitor to ground. |
BIASVCO | 3 | B | VCO bias. Connect a low-ESR capacitor in the range of 0.47-µF (for fastest calibration time) to 4.7-µF (for optimal in-band phase noise) |
BIASVCO2 | 34 | B | VCO bias. Connect a 1-µF decoupling capacitor to ground. Place close to pin. |
REFVCO2 | 36 | B | VCO supply reference. Connect a 1-µF decoupling capacitor to ground. |
REGIN | 10 | B | Input reference path regulator decoupling. Connect a 1-µF decoupling capacitor to ground. Place close to pin. An additional low-ESR, 0.1-µF decoupling capacitor is recommended for high-frequency noise filtering. |
REGVCO | 46 | B | VCO regulator node. Connect a 1-µF decoupling capacitor to ground. |
REFVCO | 44 | B | VCO supply reference. Connect a 10-µF decoupling capacitor to ground. |
DIGITAL INPUTS | |||
CE | 1 | I | Chip Enable. High-impedance CMOS input. 1.8-V to 3.3-V logic. Active HIGH powers on the device. |
MUTE | 37 | I | Buffer mute control. High-impedance CMOS input. 1.8-V to 3.3-V logic. |
PSYNC | 5 | I | Phase synchronization with configurable input signal level. Connect with series 100 Ω to PSYNC signal, or to GND if not used. |
CS# | 39 | I | SPI latch. High-impedance CMOS input. 1.8-V to 3.3-V logic. |
SCK | 18 | I | SPI clock. High-impedance CMOS input. 1.8-V to 3.3-V logic. |
SDI | 19 | I | SPI data. High-impedance CMOS input. 1.8-V to 3.3-V logic. |
ANALOG INPUTS | |||
OSCIN_P | 8 | I | Reference input clock (+). High impedance self-biasing pin. Requires AC coupling. If not being used, AC-couple it to ground through a 50-Ω resistor. |
PFDIN | 20 | I | External PFD input. Self-biasing pin. Requires AC coupling and an external 50-Ω resistor to ground. |
RFIN | 28 | I | External VCO input. Internal 50 Ω terminated. Requires AC coupling. |
OSCIN_N | 9 | I | Reference input clock (–). High impedance self-biasing pin. Requires AC coupling. If not being used, AC-couple it to ground through a 50-Ω resistor. |
SRREQ_P | 11 | I | Differential SYSREF input clock (+). Supports AC and DC coupling. |
VTUNE | 43 | I | VCO tuning voltage input. Connect a 1.5-nF or more capacitor to VCO ground. |
SRREQ_N | 12 | I | Differential SYSREF input clock (–). Supports AC and DC coupling. |
OUTPUTS | |||
CPOUT | 14 | O | Charge pump output. Recommend connecting C1 of loop filter close to this pin. |
LD | 38 | O | Lock detect output. 3.3-V logic. |
MUXOUT | 23 | O | SPI readback output. 3.3-V logic. High impedance when CE = LOW. |
RFOUTA_N | 30 | O, PU | Differential output A (–). Internal 50-Ω pullup. Requires AC coupling. |
RFOUTA_P | 31 | O, PU | Differential output A (+). Internal 50-Ω pullup. Requires AC coupling. |
RFOUTB_N | 25 | O, PU | Differential output B (–). Internal 50-Ω pullup. Requires AC coupling. |
RFOUTB_P | 26 | O, PU | Differential output B (+). Internal 50-Ω pullup. Requires AC coupling. |
SROUT_N | 22 | O, PU | Differential SYSREF output (–). Internal 50-Ω pullup. |
SROUT_P | 21 | O, PU | Differential SYSREF output (+). Internal 50-Ω pullup. |